norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Self-aligning pads, swivel angle 14° and 20°, Form C, flattened ball, smooth face
02001_C

Self-aligning pads, swivel angle 14° and 20°, Form C, flattened...

go back

Item description/product images

DescriptionMaterial:Body in steel, ball in rust and acid resistant steel.Version:Body black oxidised.
Ball bright.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces. They also serve as stops, supports and thrust pads in fixture and toolmaking.
Grub screws or threaded studs can be screwed and glued into thread D2 making a self-aligning pad with external thread.

Ball secured against rotation.
Advantages:- Self-aligning pads can be swiveled.
- High load forces can be absorbed.
- The built-in o-ring keeps dirt and foreign particles out, which in turn guarantees reliable operation.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02001_C Self-aligning pads, swivel angle 14° and 20°, Form C, flattened ball, smooth face 217 kB

Drawings

Self-aligning pads, swivel angle 14° and 20°, Form C, flattened ball, smooth face

Item selection/filter

Order No.FormαD1D2D3HH2TESWBall-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
02001-1061C14°12M6717,512,5619,6171014 0.00 €
02001-106C14°16M6717,5-619,6171014 0.00 €
02001-108C20°22M81126-927,7241634 0.00 €
02001-1101C20°18M10112620927,7241634 0.00 €
02001-110C20°22M101126-927,7241634 0.00 €
02001-112C20°22M121126-927,7241634 0.00 €
02001-1161C20°26M161840301541,6362590 0.00 €
02001-116C20°34M161840-1541,6362590 0.00 €
02001-120C20°34M201840-1541,6362590 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83