norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Self-aligning pads, Form G, press fit, flattened ball, smooth face
02000_G

Self-aligning pads, Form G, press fit, flattened ball, smooth...

go back

Item description/product images

DescriptionMaterial:Body carbon steel, ball ball-bearing steel 1.2067.Version:Body tempered and phosphated.
Ball hardened.
Note:Self-aligning pads serve as stops, supports and thrust pads in fixture constructions.

Ball secured against rotation.

* Valid only if the minimum bore depth is observed.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02000_G Self-aligning pads, Form G, press fit, flattened ball, smooth face 147 kB

Drawings

Self-aligning pads, Form G, press fit, flattened ball, smooth face

Item selection/filter

Order No.FormD1D2D3HTBall-ØReceiving
hole
Load rating
max. kN
(static load only)
CADAcc.PriceOrder
02000-403G12M37,2113,510ø 12 H7X6 min.10* 0.00 €
02000-404G18M410,5174,416ø 18 H7X8 min.25* 0.00 €
02000-405G28M520256,325ø 28 H7X13 min.90* 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83