norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Subplates machined all sides, grey cast iron, type B
01150_B

Subplates machined all sides, grey cast iron, type B

go back

Item description/product images

DescriptionMaterial:GJL 250 annealed.Note:On request, the plates are also available with slots.
Type B ground supporting faces (Ra 0,8) and edges (Ra 1,6) ground.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 01150_B Subplates machined all sides, grey cast iron, type B 110 kB

Drawings

Subplates machined all sides, grey cast iron, type B

Item selection/filter

Order No.TypeLSACADAcc.PriceOrder
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83