norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Actuator for RFID coded safety switch
83456-10

Actuator for RFID coded safety switch

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing thermoplastic.Version:Operating principle: RFID
Rating: IP67.
Note:Actuator for RFID coded safety switch. If the actuator is within the switching range (safety door closed), the semiconductor outputs of the safety switch are activated.Temperature range:-25 °C to +65 °C.Accessory:Safety switch RFID coded 83456.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 83456-10 Actuator for RFID coded safety switch 244 kB

Drawings (total overview)

Actuator for RFID coded safety switch

Actuator for RFID coded safety switch, Form A

More information

Drawings

Actuator for RFID coded safety switch, Form A

Item selection/filter

Order No.

FormForm-TypeCADAcc.PriceOrder
83456-10-1Astandard 0.00 €

Actuator for RFID coded safety switch, Form B

More information

Drawings

Actuator for RFID coded safety switch, Form B

Item selection/filter

Order No.

FormForm-TypeCADAcc.PriceOrder
83456-10-2Bcompact 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83