norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Actuator for magnetically coded safety switch, Form A
83455-10_A

Actuator for magnetically coded safety switch, Form A

go back

Item description/product images

DescriptionMaterial:Housing thermoplastic.Version:Operating principle: Magnetic.
Rating: IP67.
Note:If the actuator is within the switching range (safety door closed), the safety contacts and, if applicable, the signal contacts of the safety switch are activated. The contact is thus closed via a magnet (magnetic field).

Form A: Actuator on one level to the safety switch.

Form B: Actuator offset by 90° to the safety switch.
Temperature range:-25 °C to +70 °CAccessory:Safety switch magnetically coded 83455.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 83455-10_A Actuator for magnetically coded safety switch, Form A 234 kB

Drawings

Actuator for magnetically coded safety switch, Form A

Item selection/filter

Order No.

FormForm definitionCADAcc.PriceOrder
83455-10-1Aactive face on front 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83