norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Actuator for position switch, Form H, roller swivel lever
83450-10_RSH

Actuator for position switch, Form H, roller swivel lever

go back

Item description/product images

DescriptionMaterial:Housing and lever steel, roller plastic.Note:The actuators can be attached to the position switch in 45° increments. This makes an adaptation to the respective approach situation possible at any time.Temperature range:-30 °C to +80 °CSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 83450-10_RSH Actuator for position switch, Form H, roller swivel lever 215 kB

Drawings

Actuator for position switch, Form H, roller swivel lever

Item selection/filter

Order No.FormForm-TypeForced opening force
N
Actuation speed
min. (snap action)
mm/min.
Actuation speed
max. (snap action)
m/s.
Lever
positioning
CADAcc.PriceOrder
83450-10-08Hroller swivel lever>40101adjustable in 15° increments 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83