norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Inductive proximity switches, Form C, housing with thread and cable, with connector
83000-10_C

Inductive proximity switches, Form C, housing with thread and...

go back

Item description/product images

DescriptionMaterial:Housing in stainless steel or brass nickel-plated;
active surface in PBT
Version:Voltage: U = 10 – 30 V DC
Function: Normally open
Switch type: PNP
Mounting type: flush
Security type: IP 67
Note:Non-contact, wear-free operation. High switching frequency and switch accuracy. Non-sensitive to vibration, dust and moisture. Inductive sensors register all metals without contact.

Short-circuit and reverse-polarity proof.
Temperature range:-25 °C to +70 °CSafety:This product is not suited as a sensor for the protection of persons.Drawing reference:
1) LED-indicator

P = cable length

BN = brown
BK = black
BU = blue
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 83000-10_C Inductive proximity switches, Form C 214 kB

Drawings

Inductive proximity switches, Form C, housing with thread and cable, with connector

Item selection/filter

Order No.Material

Form

GLPMaterial
active
surface
Switching
distance
Sn (mm)
Current I
max. (mA)
Switching
frequency f
(Hz)
Connection
type
No. of conductors
x conductor
cross-section
CADAcc.PriceOrder
83000-10-080X300stainless steelCM5X0,527300PBT0,81005000connector 3-pin- 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83