norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
DescriptionMaterial:Housing die-cast zinc alloy. Active surface POM.Version:Voltage: U = 10 – 30 V DC Function: Normally open Switch type: PNP Mounting type: flush Security type: IP 67Note:Non-contact, wear-free operation. High switching frequency and switch accuracy. Non-sensitive to vibration, dust and moisture. Inductive sensors register all metals without contact.
Short-circuit and reverse-polarity proof.Temperature range:-25 °C to +70 °CSafety:This product is not suited as a sensor for the personal protection.Drawing reference:
1) LED-indicator
BN = brown BK = black BU = blue
Special features:
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.