norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Sensor holders with T-slot 
for round cylinder
83010

Sensor holders with T-slot for round cylinder

go back

Item description/product images

DescriptionProduct description:Sensor holders with T-slots enable sensors to be attached to round components such as pneumatic cylinders.Material:Sensor holder POM.
Slot profile aluminium.
Version:POM blackNote:For round cylinder Ø20.Application:Attachment of T-slot sensors to round pneumatic cylinders.Temperature range:-20 °C - +70 °C.Assembly:The sensor holder is connected to the component being scanned via the lock screw on the clamping ring.
The sensor is inserted into the T-slot and clamped in place.
Accessory:Stainless steel pneumatic indexing plungers 03095-01.
Magnetic field sensors 83001.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 83010 Sensor holders with T-slot for round cylinder 266 kB

Drawings

Sensor holders with T-slot 
for round cylinder

Item selection/filter

Order No.BB1B2D

HH1LL1T = slot depthT1CADAcc.PriceOrder
83010-8205,16,5352130,47,21994,53,15 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83