norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Magnetic field sensor for detecting the piston position of a pneumatic cylinder in which a magnet is installed.Material:Housing thermoplastic PA12.
Active area PU.
Connection cable PUR.
Version:Housing black.
Mounted in the T-slot.
Technical data:Output relay: PNP normally open (NO)
Operating voltage: 10 - 30 V DC
Operating current: 200 mA
Switch field strength: 2 kA/m
Switching frequency: 3000 Hz
Short-circuit proof: yes
Reverse polarity protected: no
Rating: IP67
Connection type: 2 m PUR cable
Approvals: CE, c-UL-us, UKCA, WEEE
Temperature range:-25 °C to +85 °CAssembly:Insert from above into the T-slot and lock with the clamping screw.
SW2, max. tightening torque 0.4 Nm.
Accessory:Stainless steel pneumatic indexing plungers 03095-01.
Sensor holder with T-slot 83010.
Drawing reference:
1) Active area
2) LED
3) Lock screw

BN= Brown
BK= Black
BU= Blue
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 83001 Magnetic field sensor 172 kB

Drawings

Magnetic field sensor

Item selection/filter

Order No.BD

HH1LL1PT = slot depthT1N=groove widthCADAcc.PriceOrder
83001-01052,55,56,12723,520003,5-6<45-5,40.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83