norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Actuators, stainless steel or aluminium, for linear actuators, Form A
85000-50_A

Actuators, stainless steel or aluminium, for linear actuators,...

go back

Item description/product images

DescriptionProduct description:Actuators are complete, mechatronic systems. They consist of a battery-free multi-turn rotary encoder, gears, a motor and integrated power and control electronics.
Actuators are intelligent adjustment units that can be attached to the end of a machine shaft or mounted onto a machine shaft or spindle. They convert incoming drive signals into mechanical rotary motion to drive the machine shaft. The mounting set (85000-51), consisting of a torque arm and mounting bracket, is used to prevent the drive from rotating with the machine shaft.
Material:Housing stainless steel or aluminium.
Adapter stainless steel.
Note:The actuators require two power supplies in the range 24 V to 30 V DC. The drives are equipped with a mechanical emergency manual override that enables manual operation in the event of a fault, e.g. a power failure. The drives can also be configured using the support tool via the service plug (mini-USB).Application:The actuators are not meant for continuous operation at nominal torque, but for short-time operation. The following intervals apply to the duty cycle (DC): At 100% load torque, the DC is 25%, which corresponds to a rated operating mode S2 with a base time of 4 minutes: duty cycle (DC) = 1 minute, followed by a pause duration (PD) of 3 minutes. With reduced load torque, the DC can be up to 50% depending on the ambient conditions and application. Other operating modes are protected by l²t and temperature monitoring as well as an adjustable current limiter. A briefly increased breakaway torque is permissible as part of this protection.Assembly:The actuators can be mounted either with the narrow side horizontal or vertical to the machine shaft. In order to minimise the mechanical stress on all components, it is important that the output shaft (fixed bearing) and the attachment point of the torque support (floating bearing) are aligned. For horizontal installation, the actuators must be installed with the narrow side facing upwards. Installation in a transverse position, i.e. with the wide side facing upwards, is only permitted after careful assessment of the installation situation and subsequent approval by the manufacturer.
The mounting concept envisages a fixed/floating bearing arrangement. The fixed bearing supports the weight of the actuator by mounting the actuator directly onto the machine shaft via a hollow shaft with clamping ring. The torque arm prevents the actuator from rotating and acts as a floating bearing to compensate for any unbalanced movements on the output shaft.
Accessory:Mounting sets, stainless steel, for actuators 85000-51.
Connector for actuators 80150-30.
Drawing reference:
1. Status display - device (LED1)
2. Status display - communication (LED2)
3. Communication interface (IN)
4. Communication interface (OUT)
5. Functional earth (M4 grub screw)
6. Removable blind plug for adjustment elements
7. Removable blind plug for manual adjustment
8. Power supply connector
9. Status display - IO-link status (LED1)
10. Status display - IO-link communication (LED2)
11. M12 connector: communication interface
12. M4 grub screw (functional earth)
13. Removable blind plug for adjustment elements
14. Removabe blind plug for service purposes
15. M12 connector: power supply
16. Horizontal mounting
17. Vertical mounting
18. Transverse position
19. Machine shaft
20. Plain bearing
21. Torque support
22. Shaft screw
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 85000-50_A Actuators, stainless steel or aluminium, for linear actuators, Form A 348 kB

Drawings

Actuators, stainless steel or aluminium, for linear actuators, Form A

Item selection/filter

Order No.FormVersion 2Main
material
Surface finish
body
BDTorque
Nm
LL1L2Safety ratingCADAcc.PriceOrder
85000-50-0081AProfibusstainless steel-28516317,520,3IP67 0.00 €
85000-50-0101AProfibusstainless steel-310516317,520,3IP67 0.00 €
85000-50-0121AProfibusstainless steel-412516317,520,3IP67 0.00 €
85000-50-0082AProfibusaluminiumanodised28516417,520,3IP67 0.00 €
85000-50-0102AProfibusaluminiumanodised310516417,520,3IP67 0.00 €
85000-50-0122AProfibusaluminiumanodised412516417,520,3IP67 0.00 €
85000-50-1081AEthercatstainless steel-28516317,520,3IP67 0.00 €
85000-50-1101AEthercatstainless steel-310516317,520,3IP67 0.00 €
85000-50-1121AEthercatstainless steel-412516317,520,3IP67 0.00 €
85000-50-1082AEthercataluminiumanodised28516417,520,3IP67 0.00 €
85000-50-1102AEthercataluminiumanodised310516417,520,3IP67 0.00 €
85000-50-1122AEthercataluminiumanodised412516417,520,3IP67 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83