norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Electro cylinder size 80 IO-Link servo actuators
85325-08

Electro cylinder size 80 IO-Link servo actuators

go back

Item description/product images

DescriptionProduct description:This electro cylinder is a compact and powerful solution for precise linear movements in your machine.

The electro cylinder is an IO-Link spindle drive. The innovative all-in-one technology integrates a servo motor, a servo controller and a recirculating ball spindle in a compact design. Real-time setpoint values are output via the IO-Link communication interface.
The electro cylinder is compatible with existing systems and requires no space in the switchbox. Simple 2-point movements can be controlled via a digital signal, while potentiometers enable individual adjustment of force and speed directly on the drive.
Material:Housing, end cover: Aluminum, transparent anodized.
Thrust tube: Aluminum, hard anodized.
Seals: PUR, EPDM, NBR.
Threaded attachment: Stainless steel.
Screws: Electro zinc-plated steel.
Spindle: QT steel.
Spindle nut: Ball-bearing steel.
Twist knob caps: Stainless steel.
Grease nipple: Electro zinc-plated steel.
Push-in fittings: Zinc, nickel-plated.
Note:The electro cylinder serves as an electromechanical spindle drive for linear movements. Its main components include the synchronous servo motor, the spindle drive and the integrated electronics. All components are located in the housing. The extension and retraction speed as well as the force limitation are infinitely set via twist knobs directly on the housing, or the set values are specified variably and in real time via the IO-Link interface. Speed, acceleration and other parameters can be altered, enabling positioning tasks to be realised as by complex servo applications. Control via simple digital signals, such as those used to control a simple pneumatic cylinder, is also possible.

The basic dimensions are based on ISO 15552.
The connection and accessory dimensions correspond to ISO 15552.
Technical data:Spindle type: recirculating ball.
Integrated linear guide: 15 mm profile guide rail with ball carriage.
Motor type: Synchronous servo motor.
Rotor position sensor: Absolute, single turn, 12 bit.
Piston rod rotation lock: Slide guide (no external torque).
Maximum cable length: 20 metres
Number of digital signal inputs: 3 (extend, retract, teach).
Number of digital signal outputs: 3 (extended, retracted, ready).
Signal input properties: Galvanic isolated from the power section. Not galvanic isolated from each other.
Output switch logic: Push Pull.
Input switch logic: Positive switching.
Referencing: External stop / manual via IO-Link.

Weight by 100 mm travel: 2.8 kg.
Additional weight per 10 mm travel: 0.74 kg.
Additional moved mass / 10 mm travel: 0.00585 kg.
Application:By a 48 V supply, the need for a brake chopper must be checked for each application. Surges can occur during generator operation (quadrants 2 and 4), which must be limited by a brake chopper.Temperature range:Storage temperature: -20 °C to +60 °C.
Operating temperature: 0°C to +40°C.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 85325-08 Electro cylinder size 80 IO-Link servo actuators 635 kB

Drawings

Electro cylinder size 80 IO-Link servo actuators

Item selection/filter

Order No.

Operating range signal input VDCAssembly
position
Travel
S
Air humidity
in use
(%)
CADAcc.PriceOrder
85325-08-0800511X010024beliebig100- 0.00 €
85325-08-0800511X020024beliebig200- 0.00 €
85325-08-0800511X030024beliebig300- 0.00 €
Order No.

Max. speed 24V operation mm/sMax. speed 48V operation mm/sMax. Current digital signal output mA
CADAcc.PriceOrder
85325-08-0800511X0100150300- 0.00 €
85325-08-0800511X0200150300- 0.00 €
85325-08-0800511X0300150300- 0.00 €
Order No.

Max. power consumption (permanent operation) AMax. power consumption (top) AMax. power consumption logic mAMax. acceleration
m/sc
CADAcc.PriceOrder
85325-08-0800511X01007125010 0.00 €
85325-08-0800511X02007125010 0.00 €
85325-08-0800511X03007125010 0.00 €
Order No.

Max. feed force (permanent operation) NRepeat accuracy in ± mmMax. feed force (top) NRated voltage power circuit VDCCADAcc.PriceOrder
85325-08-0800511X010010000,02150024-48 0.00 €
85325-08-0800511X020010000,02150024-48 0.00 €
85325-08-0800511X030010000,02150024-48 0.00 €
Order No.

Positioning accuracy in ± mmPermitted voltage fluctuationsSafety ratingPitch
mm
Status displayCADAcc.PriceOrder
85325-08-0800511X0100--IP65/IP675- 0.00 €
85325-08-0800511X0200--IP65/IP675- 0.00 €
85325-08-0800511X0300--IP65/IP675- 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83