norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Separator, plastic for energy chains, inner height 17 mm
80850-12

Separator, plastic for energy chains, inner height 17 mm

go back

Item description/product images

DescriptionMaterial:Polyamide fibreglass reinforced.Version:Black.Note:Spacers to separate the cables inside the chain. The spacers can be moved within the chain link. Normally, these are fitted into every second chain link.Temperature range:-30°C to +125°CSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 80850-12 Separator, plastic for energy chains, inner height 17 mm 305 kB

Drawings

Separator, plastic for energy chains, inner height 17 mm

Item selection/filter

Order No.H

Suitable for

CADAcc.PriceOrder
80850-12-171780850-10-... 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83