norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Stainless steel 1.4310.

Version:Bright.Note:The return spring ensures that the energy chain is held on the robot arm as compactly as possible.

A spring return system for the energy chain is formed in combination with a spring stop and a protector. The protector serves as a fixed point for the spring.

A spring return system helps guide the energy chain on the robot. They enable length compensation for the required energy chain on the manipulator and prevent disruptive hanging loops (loop formation). The aim is to guide the hose bundle as close as possible to the robot. This relieves the energy chain and reduces wear.
Accessory:Brackets with spring stop 80855-40.
Swivel arms with spring stop 80855-41.
Protectors 80855-15.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 80855-45 Return springs 385 kB

Drawings

Return springs

Item selection/filter

Order No.D

LOSpring stiffness
N/mm
Spring force
F approx.
(N)
Spring travel
max.
Nominal sizeCADAcc.PriceOrder
80855-45-070242X10004,210000,1087670070 0.00 €
80855-45-070245X5504,55500,2469538570 0.00 €
80855-45-070250X1000510000,21915470570 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83