norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Polyamide PA6.Version:black.Note:The low-friction cable guide enables the energy chain/corrugated pipe to run smoothly and evenly through the guide.Temperature range:-45 °C to +105 °C (briefly up to +150 °C).Assembly:The low-friction guide is opened and closed tool-free via a plastic latch. The inner jaws consist of two identical half shells that are fitted on the energy chain via hole-pin connections. The jaws fitted around the energy chain are inserted into the connecting element and ensure that the energy chain runs smoothly.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 80855-08_B Low-friction guides, Form B 364 kB

Drawings

Low-friction guides, Form B

Item selection/filter

Order No.

FormForm definitionNominal sizeCADAcc.PriceOrder
80855-08-07021Bfront fastening70 0.00 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83