|
|
|
80855-06_AConnecting elements, Form A |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Polyamide PA6.Version:black.Note:Connecting elements for holding and fixating energy chains or a corrugated pipes.
Connecting elements are used where energy chains/corrugated pipes are to be held.Temperature range:-45 °C to +105 °C (briefly up to +150 °C).Assembly:The connection elements can be opened and closed tool-free via a plastic latch. The inner jaws consist of two identical half shells that are fitted on the energy chain via hole-pin connections. The jaws fitted around the energy chain are inserted into the connection element and enable the energy chain to be held securely by means of the internal profiling.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Form definition | Nominal size | CAD | Acc. | Price | Order |
|---|
| 80855-06-07011 | A | standard | 70 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|