norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Connecting elements with tension relief, Form B
80855-05_B

Connecting elements with tension relief, Form B

go back

Item description/product images

DescriptionMaterial:Polyamide PA6.Version:black.Note:Connecting elements with tension relief for holding and securing energy chains or a corrugated pipes.

Connecting elements are used where energy chains/corrugated pipes need to be held in place to prevent twisting.

The connection elements are equipped with tension relief teeth. The lines can be secured to the teeth using cable ties.
Temperature range:-45 °C to +105 °C (briefly up to +150 °C).Assembly:The connection elements can be opened and closed tool-free via a plastic latch. The inner jaws with tension relief teeth consist of two identical half-shells that are mounted on the energy chain via hole-pin connections. The jaws fitted around the energy chain are inserted into the connection element and enable the energy chain to be held securely by means of the internal profiling.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 80855-05_B Connecting elements with tension relief, Form B 520 kB

Drawings

Connecting elements with tension relief, Form B

Item selection/filter

Order No.

FormForm definitionNominal sizeCADAcc.PriceOrder
80855-05-07021Bfront fastening70 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83