norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Connectors convertible with screw fitting, Form A
80100_A

Connectors convertible with screw fitting, Form A

go back

Item description/product images

DescriptionMaterial:Housing, plastic
Contacts M8x1 gold-plated bronze.
Contacts M12x1 Optaloy-coated brass.
Version:Bush (female)
Voltage: U max. 60 V
Current: I max. 4 A
Terminals: 3-pin (4-pin by M12x1)
Security type: IP 67
Note:Plug connector for self-assembly with screw lock.Temperature range:-25 °C to +85 °CDrawing reference:
P1 = cable outlet

1 = brown (BN)
2 = white (WH)
3 = blue (BU)
4 = black (BK)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 80100_A Connectors convertible with screw fitting, Form A 222 kB

Drawings

Connectors convertible with screw fitting, Form A

Item selection/filter

Order No.Form

DGLP1Connection
type
Connection
cross-section
max. (mm²)
CADAcc.PriceOrder
80100-010A12M8x1453,5 - 5screw connection0,5 0.00 €
80100-020A20M12x1544 - 6screw connection0,75 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83