norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Connectors bush M12x1, with screw lock, Form A, straight bush
80150-10_A

Connectors bush M12x1, with screw lock, Form A, straight bush

go back

Item description/product images

DescriptionMaterial:Housing: plastic.
Cable: PUR
(4 pole length 3 and 5 metres PVC.
8 pole length 10 metres PVC.
12 pole length 10 metres PVC).
Insulation braid: PP
(4 pole length 3 and 5 metres PVC.
8 pole length 10 metres PVC.
12 pole length 10 metres PVC).
Contact: copper alloy.
Contact surface: Au (gold).
Lock: nickel plated die-cast zinc.
Version:Bush (female).
Housing colour: black.
Cable colour: black.
Note:Connector with screw lock.
Connector moulded to cable.
Wire ID acc. to DIN 47100 colour code.
Coding A. Recommended tightening torque for the lock 0.6 Nm.
The connectors are designed for use in plant, control and electrical appliance construction.
Technical data:No. of connection cycles: ≥ 100.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 80150-10_A Connectors bush M12x1, with screw lock, Form A, straight bush 250 kB

Drawings

Connectors bush M12x1, with screw lock, Form A, straight bush

Item selection/filter

Order No.Version 2FormForm-TypePD1

LNo. of conductors
x conductor
cross-section
Safety ratingOperating voltage
V
CADAcc.PriceOrder
80150-10-1203X20003-pinAstraight bush20004,1383 x 0,34 mm²IP65/IP67250 AC / 250 DC 0.00 €
80150-10-1203X50003-pinAstraight bush50004,1383 x 0,34 mm²IP65/IP67250 AC / 250 DC 0.00 €
80150-10-1204X30004-pinAstraight bush3000538N=4 X 0,34 mm²IP65/IP67250 AC / 250 DC 0.00 €
80150-10-1204X50004-pinAstraight bush5000538N=4 X 0,34 mm²IP65/IP67250 AC / 250 DC 0.00 €
80150-10-1208X25008-pinAstraight bush25005,843,58 x 0,25 mm²IP65/IP6730 AC / 30 DC 0.00 €
80150-10-1208X50008-pinAstraight bush50005,843,58 x 0,25 mm²IP65/IP6730 AC / 30 DC 0.00 €
80150-10-1208X100008-pinAstraight bush10000643,58 x 0,25 mm²IP65/IP6730 AC / 30 DC 0.00 €
80150-10-1212X300012-pinAstraight bush3000643,512 x 0,14 mm²IP65/IP6730 AC / 30 DC 0.00 €
80150-10-1212X500012-pinAstraight bush5000643,512 x 0,14 mm²IP65/IP6730 AC / 30 DC 0.00 €
80150-10-1212X1000012-pinAstraight bush10000643,512 x 0,14 mm²IP65/IP6730 AC / 30 DC 0.00 €
Order No.

Rated
surge voltage
V
Rated current
(40 °C)
A
Conductive resistance
(20 °C)
Ω/Km
Contamination levelNominal voltage
V
Test voltage
V
CADAcc.PriceOrder
80150-10-1203X200025004573300 AC2500 AC 0.00 €
80150-10-1203X500025004573300 AC2500 AC 0.00 €
80150-10-1204X300025004603300 AC2000 AC 0.00 €
80150-10-1204X500025004603300 AC2000 AC 0.00 €
80150-10-1208X25008002793300 AC2500 AC 0.00 €
80150-10-1208X50008002793300 AC2500 AC 0.00 €
80150-10-1208X100008002793300 AC2000 AC 0.00 €
80150-10-1212X30008001,51383300 AC1500 AC 0.00 €
80150-10-1212X50008001,51383300 AC1500 AC 0.00 €
80150-10-1212X100008001,51383300 AC1500 AC 0.00 €
Order No.

Cable
bend radius
moving
Cable
bend radius
fixed
Number of
bend cycles
max.
Temperature range
cable
moving
Temperature range
cable
fixed
EMC capabilityHalogen-freeCADAcc.PriceOrder
80150-10-1203X2000≥ 10 x D1≥ 5 x D110000000 (25 °C)T= -25 °C - +80 °CT= -40 °C - +80 °CunshieldedYes 0.00 €
80150-10-1203X5000≥ 10 x D1≥ 5 x D110000000 (25 °C)T= -25 °C - +80 °CT= -40 °C - +80 °CunshieldedYes 0.00 €
80150-10-1204X3000≥ 10 x D1≥ 5 x D110000000 (25 °C)T= -5 °C - +80 °CT= -30 °C - +80 °CunshieldedNo 0.00 €
80150-10-1204X5000≥ 10 x D1≥ 5 x D110000000 (25 °C)T= -5 °C - +80 °CT= -30 °C - +80 °CunshieldedNo 0.00 €
80150-10-1208X2500≥ 10 x D1≥ 5 x D110000000 (25 °C)T= -25 °C - +80 °CT= -40 °C - +80 °CunshieldedYes 0.00 €
80150-10-1208X5000≥ 10 x D1≥ 5 x D110000000 (25 °C)T= -25 °C - +80 °CT= -40 °C - +80 °CunshieldedYes 0.00 €
80150-10-1208X10000≥ 10 x D1≥ 5 x D12000000 (25 °C)T= -5 °C - +80 °CT= -30 °C - +80 °CunshieldedNo 0.00 €
80150-10-1212X3000≥ 10 x D1≥ 7,5 X D12000000 (25 °C)T= -25 °C - +85 °CT= -40 °C - +85 °CunshieldedYes 0.00 €
80150-10-1212X5000≥ 10 x D1≥ 7,5 X D12000000 (25 °C)T= -25 °C - +85 °CT= -40 °C - +85 °CunshieldedYes 0.00 €
80150-10-1212X10000≥ 10 x D1≥ 7,5 X D12000000 (25 °C)T= -5 °C - +70 °CT= -30 °C - +70 °CunshieldedNo 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83