norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Motion detector PIR sensor 24V DC with A-coded M12 plug/socket
86091-20

Motion detector PIR sensor 24V DC with A-coded M12 plug/socket

go back

Item description/product images

DescriptionMaterial:Housing plastic.Version:Auxiliary device mounted via slotted holes.Note:Motion detector with PIR sensor for intelligent control of 24V DC lamps. The PIR sensor enables energy-efficient lighting control by the automatic motion-activated switching of lamps on and off. With a maximum load capacity of 4.0 A and an IP54 rating, the sensor is ideally suited for indoor use for e.g. automated control cabinet illumination.

Input: M12x1 A-coded connector (3-pin plug).
Output: 150 mm cable with M12x1 A-coded connector (3-pin socket).

Motion activation up to ca. 5 m. Detection in 360° cone with 90° opening angle. Once motion is detected, the connected lamp remains on for 3 minutes.

Certificates / Standards met:
CE.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 86091-20 Motion detector PIR sensor 24V DC with A-coded M12 plug/socket 207 kB

Drawings

Motion detector PIR sensor 24V DC with A-coded M12 plug/socket

Item selection/filter

Order No.

Version 1Operating voltage
V DC
Power
W
Current load
max.
mA
Safety ratingCADAcc.PriceOrder
86091-20-1PSE PIR SENSOR24+/-10%964000IP54 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83