norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Connector plates with slots for LED lamps
86090

Connector plates with slots for LED lamps

go back

Item description/product images

DescriptionMaterial:Connector plates aluminium.
T-nuts steel.
Socket head screws stainless steel.
Version:Connector plates anodised.
T-nuts electro zinc-plated.
Socket head screws A2-70.
Note:Mounting accessories with slots for LED lamps. These connector plates enable lamps to be attached to profile slots and panel elements.Supplied with2x connector plates.
2x T-slot nuts, slot 8 - M6.
2x T-slot nuts, slot 10 - M6.
2x countersunk head screws M5x18.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 86090 Connector plates with slots for LED lamps 327 kB

Drawings

Connector plates with slots for LED lamps

Item selection/filter

Order No.

ItemCADAcc.PriceOrder
86090-554186Connector plate 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83