norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Housing for control and signaling devices 
installation opening Ø 22.3 mm
81200

Housing for control and signaling devices installation opening...

go back

Item description/product images

DescriptionMaterial:Plastic ABSVersion:Ligh grey.Note:Empty housings for up to 5 control points. The robust ABS plastic housing has mounting diameters of 22.3 mm for holding control and signaling devices. They are suitable as surface-mounted housings for applications in all industrial sectors. The housings have recesses for labels. The interior offers sufficient space for the installation of the necessary components.

The housings have predefined cable openings on the ends. 1x open Ø 20.2 mm, 1x to break out with weak points Ø 20.2 mm.

Certificates / Standards met:
CE, UKCA.

The IP rating depends on the components used.
Temperature range:Storage temperature: -40 °C to +70 °C.
Operating temperature: -40°C to +60°C.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 81200 Housing for control and signaling devices installation opening Ø 22.3 mm 247 kB

Drawings

Housing for control and signaling devices 
installation opening Ø 22.3 mm

Item selection/filter

Order No.AB

B1D1HLL1Installed ØTReference numberSafety ratingControl pointsCADAcc.PriceOrder
81200-11-72545,264846722,352IRL1MIP651 0.00 €
81200-2132,572545,26411710022,352IRL2MIP652 0.00 €
81200-3132,572545,26415013322,352IRL3MIP653 0.00 €
81200-5132,572545,26421519822,352IRL5MIP655 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83