norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Housing for control and signaling devices installation opening Ø 22.3 mm, Form A
81200-05_A

Housing for control and signaling devices installation opening Ø...

go back

Item description/product images

DescriptionMaterial:PA6 plastic.Version:Lower part dark grey.
Upper part black.
Bracket black.
Note:Empty housings for up to 4 control points. The robust PA6 plastic housings have mounting diameters of 22.3 mm for the installation of control and signaling devices. They are suitable as surface-mounted housings for applications in all industrial sectors. The interior offers sufficient space for the installation of the necessary components. The housing is simply inserted into the supplied holder and locked into place.

Form A: Without predefined cable openings (for custom connections or wireless).

Form B: A predefined, break-out M16 cable duct on the front side.

Certificates / Standards met:
CE, UL.

The IP rating depends on the components used.
Temperature range:Storage temperature: -40 °C to +70 °C.
Operating temperature: -40°C to +60°C.
Assembly:The bracket is screwed onto a panel or profile using countersunk screws. The housing is then placed on the bracket and snapped into place.Supplied with1x housing
1x wall bracket.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 81200-05_A Housing for control and signaling devices installation opening Ø 22.3 mm, Form A 881 kB

Drawings

Housing for control and signaling devices installation opening Ø 22.3 mm, Form A

Item selection/filter

Order No.FormAB

Control pointsInstalled ØFormHLL1L2L3TReference numberSafety ratingCADAcc.PriceOrder
81200-05-10A-52122,3A446919697032PXO1IP65/IP67 0.00 €
81200-05-20A32,552222,3A441055510510632PXO2IP65/IP67 0.00 €
81200-05-30A32,552322,3A441419114114232PXO3IP65/IP67 0.00 €
81200-05-40A32,552422,3A4417712717717832PXO4IP65/IP67 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83