norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Lockable switch, snap-action, installation version, Ø 22.3 mm, flat tab connection, compact
81050-10

Lockable switch, snap-action, installation version, Ø 22.3 mm,...

go back

Item description/product images

DescriptionMaterial:Plastic
Contact terminals AgNi.
Version:Selector switch black.
Front frame silver.
Note:Round lockable switch with integrated contactor and connections for flat tab plugs (use partially or fully insulated flat pin sockets). The lockable switches are each supplied with 2 keys. The locks have a single key system, i.e. each lock can be opened with the same key.

These lockable switches impress with their ergonomic design. Their installation diameter is 22.3 mm and they are easy to install. The selector switches fulfill all relevant standards.

The IP rating applies to the front part.

Certificates / Standards met:
CCC, CE, cURus, DNV, ENEC10, VDE, UKCA.
EN 60947-5-1, EN 61058-1.
Technical data:Mounting position: arbitrary.
Mechanical lifespan: 30,000 switching cycles.
Electrical lifespan: 30,000 switching cycles at nominal load.
Temperature range:Storage temperature: -40 °C to +80 °C.
Operating temperature: -25°C to +70°C.
Accessory:Surface-mounted housing 81200, 81200-05.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 81050-10 Lockable switch, snap-action, installation version, Ø 22.3 mm, flat tab connection, compact 450 kB

Drawings

Lockable switch, snap-action, installation version, Ø 22.3 mm, flat tab connection, compact
Lockable switch, snap-action, installation version, Ø 22.3 mm, flat tab connection, compact
Lockable switch, snap-action, installation version, Ø 22.3 mm, flat tab connection, compact

Item selection/filter

Order No.

Connection
type
No. of NC contactsNo. of NO contactsTightening torque
Mounting nut
Nm
SeriesIlluminableCADAcc.PriceOrder
81050-10-10200090001flat connector 2.8 x 0.5 mm-21,3-1,9kompaktno 0.00 €
81050-10-10200090010flat connector 2.8 x 0.5 mm-21,3-1,9kompaktno 0.00 €
81050-10-10200090011flat connector 2.8 x 0.5 mm-21,3-1,9kompaktno 0.00 €
81050-10-10209090010flat connector 2.8 x 0.5 mm-21,3-1,9kompaktno 0.00 €
81050-10-10209090111flat connector 2.8 x 0.5 mm-21,3-1,9kompaktno 0.00 €
Order No.

Contact resistance
m Ohm
Installed ØMin. voltage VMin. current mABounce time
ms
Reference numberCADAcc.PriceOrder
81050-10-10200090001<2022,351<10SSSA16II 0.00 €
81050-10-10200090010<2022,351<10SSSA14II 0.00 €
81050-10-10200090011<2022,351<10SSSA15II 0.00 €
81050-10-10209090010<2022,351<10SSSA13II 0.00 €
81050-10-10209090111<2022,351<10SSSA12II 0.00 €
Order No.

Switching angleSafety ratingContamination levelOvervoltage categoryCADAcc.PriceOrder
81050-10-1020009000190° rechtsIP652II 0.00 €
81050-10-1020009001090° rechtsIP652II 0.00 €
81050-10-1020009001190° rechtsIP652II 0.00 €
81050-10-1020909001090°links/90°rechtsIP652II 0.00 €
81050-10-1020909011190°links/90°rechtsIP652II 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83