norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indicator lamps, LED, installation version Ø 22.3 mm 
flat tab connector, compact
81175

Indicator lamps, LED, installation version Ø 22.3 mm flat tab...

go back

Item description/product images

DescriptionMaterial:Plastic
Contact terminals AgNi.
Version:Front frame silver.
White LED integrated.
Note:Round indicator lamps and connections for flat tags (use partially or fully insulated flat pin sockets) With integrated white LED. Different signal colours can be displayed using optionally available cups (a cup is required for a neat finish).

The indicator lamps impress with their flat and ergonomic design. Their installation diameter is 22.3 mm and they are easy to install. The indicator lamps fulfil all relevant standards.

Certificates / Standards met:
CE.
EN 60947-5-1, EN 61058.

The IP rating applies to the front part.
Technical data:Mounting position: arbitrary.
Electrical life span: 1,000,000 switching cycles at nominal load.
Temperature range:Storage temperature: -40 °C to +80 °C.
Operating temperature: -25°C to +70°C.
Accessory:Cups 81175-99.
Labelling tags 81040-15.
Cap lifter 81040.
Surface mounted housing 81200, 81200-05.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 81175 Indicator lamps, LED, installation version Ø 22.3 mm flat tab connector, compact 496 kB

Drawings

Indicator lamps, LED, installation version Ø 22.3 mm 
flat tab connector, compact
Indicator lamps, LED, installation version Ø 22.3 mm 
flat tab connector, compact

Item selection/filter

Order No.

Connection
type
Tightening torque
Mounting nut
Nm
SeriesIlluminableDefinitionCADAcc.PriceOrder
81175-1flat connector 2.8 x 0.5 mm1,3-1,9kompaktyesX1 anode, X2 cathode 0.00 €
Order No.

Contact resistance
m Ohm
Installed ØLamp socketLamp power max.CADAcc.PriceOrder
81175-1<2022,3integrated LED14mA (by 24V DC) 0.00 €
Order No.

Lamp voltage max.Min. voltage VMin. current mAReference numberCADAcc.PriceOrder
81175-130V AC/DC51SNL 0.00 €
Order No.

Safety ratingContamination levelOvervoltage categoryCADAcc.PriceOrder
81175-1IP65/IP672II 0.00 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83