norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Port strips for UNILOCK clamping stations, Form B, 2x
42797_B

Port strips for UNILOCK clamping stations, Form B, 2x

go back

Item description/product images

DescriptionProduct description:Port strip with rapid venting. The port strip can be mounted on UNILOCK clamping stations. The port strips raise the pneumatic ports away from the base. This means that they are not covered by piles of swarf.
Clean working on the clamping station is ensured by rapid venting to the rear via the port strip.
Material:Aluminium.Version:oxidised.Advantages:- Port strip with rapid venting.
- No swarf covering the pneumatic plug-in ports.
- Coolants are diverted to the rear by the rapid vent.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 42797_B Port strips for UNILOCK clamping stations, Form B, 2x 224 kB

Drawings

Port strips for UNILOCK clamping stations, Form B, 2x

Item selection/filter

Order No.FormForm definitionLB

HH1SWCADAcc.PriceOrder
42797-2605573B2x72,660553514 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83