norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Baseplate steel.
Clamping module case-hardening steel.
Version:Baseplate ground and oxidised both sides.
Clamping module contact faces hardened and ground.
Note:Pre-assembled turn clamping stations with integrated UNILOCK ESM138-C clamping modules for turning/milling centres. Turning technology and stationary clamping technology can be combined using these clamping stations. The clamping stations are attached to the machine table using centring pins and slot keys.
The clamping modules are actuated using a central pneumatic port.
The high clamping forces are generated via the integrated spring package (the unit clamps while not under pressure). A visual indicator pin shows that the turbo function is activated.
Clamping is released pneumatically.

The following clamping forces are possible with the UNILOCK clamping bolt in conjunction with M10, M12, M16 fastening screws:
- Clamping force (M10) 35,000 N/module
- Clamping force (M12) 50,000 N/module
- Clamping force (M16) 75,000 N/module
Clamping force with DIN EN ISO 4762 -12.9 cap screws

Clamping bolts may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
Type of operation:42756-10-320045075
Max. speed: 1400 1/min

42756-10-520057079
Max. speed: 2000 1/min
Technical data:- Opening pressure: 6 bar, lubricated air.
- Air port: G1/8.
- Repeat accuracy ≤ 0.005 mm.
- Concentricity < 0.02 mm.
Temperature range:+5 °C to +60 °C.On request:Clamping station in special dimensions.Accessory:- UNILOCK clamping pin 42208.
- UNILOCK interchangeable subplates for zero-point clamping system 42755.
- UNILOCK protective bolt for clamping module 42796.
- UNILOCK protective plug for clamping module 42796.
Supplied with- Clamping station.
- Mounting screws.
- Centring pin.
- Alignment pins.
- Slot keys.
- Ring bolts.
- Operating instructions.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 42756-10_3F UNILOCK Turn clamping stations, 3x 243 kB

Drawings

UNILOCK Turn clamping stations, 3x

Item selection/filter

Order No.Version 2Form definitionD

HCC1C2D1D2D3D4D5D6CADAcc.PriceOrder
42756-10-3200450753xwithout rotation lock45075453010,54005055230,9424020 0.00 €
Order No.Version 2GH1H2H3H4LL1Retraction force
with turbo
kN
CADAcc.PriceOrder
42756-10-3200450753xM123620,5191833020084 0.00 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83