norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
UNILOCK 5-axis basic module system size 80 mm, foot with elongated hole
42200_ML

UNILOCK 5-axis basic module system size 80 mm, foot with...

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Main body oxidised.
Contact faces hardened and ground.
Note:The UNILOCK 5-axis basic module can be adapted directly to subplates with grid holes or T-slots or to tooling plates with a hole pitch of 40/50 mm system size M12. Suitable for UNILOCK zero point clamping system with UNILOCK clamping bolts. Can also be used on the conventional zero point clamping systems by mounting an appropriate adapter clamping bolt.

The following clamping forces are possible with the UNILOCK clamping bolt in conjunction with M10, M12, M16 fastening screws:
- Clamping force (M10) 35,000 N
- Clamping force (M12) 50,000 N
- Clamping force (M16) 75,000 N
Clamping force with DIN EN ISO 4762 -12.9 cap screws

Clamping bolts may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 41200_ML UNI lock 5-axis basic module system size 80 mm, foot with elongated hole 193 kB
 Datasheet 42200_ML UNILOCK 5-axis basic module system size 80 mm, foot with elongated hole 191 kB

Drawings

UNILOCK 5-axis basic module system size 80 mm, foot with elongated hole

Item selection/filter

Order No.Version 2Form

Form-TypeHDD1SWHolding
force
F kN
Tightening
torque
max. Nm
weight
kg
CADAcc.PriceOrder
42200-12125500foot with elongated holeAwithout rotation lock1258012650156.68 0.00 €
42200-12150500foot with elongated holeAwithout rotation lock1508012650157.5 0.00 €
42200-12175500foot with elongated holeAwithout rotation lock1758016650158.45 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83