The swivel angle from norelem can be easily mounted on a rotary stage using a screw connection in the building-block principle, allowing for further mounting possibilities.
The norelem product range includes swivel angles in sizes to suit positioning stages with guide diameters of 4, 8, 12 and 25 mm. Additionally, suitable rotary stages in three different sizes are also available.