|
|
04580Side clamp, steel with clamping point |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:This mechanical side clamp which has no draw-down effect can be used as a clamping or stop element.
ISO 4014 (10.9) fastening bolts and DIN 508 T-slot nuts are supplied.Advantages:- Compact construction - Can be used horizontally or vertically - Replaceable thrust screwSpecial features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Size | B | B1 | B2 | D | D1 | D2 | H | H1 | Travel S | L | L1 min. | L1 max. | L2 min. | L2 max. | L3 | L4 | L5 | F kN | Slot width | SW | Tightening torque M1 Nm | Tightening torque M2 Nm | CAD | Acc. | Price | Order |
---|
04580-14 | - | 40 | 24 | 20 | M10 | M10 | M6 | 50 | 25,5 | 4 | 85 | 122,5 | 126,5 | 40,5 | 44,5 | 16 | 26 | 25 | 14 | 12 | 17 | 67 | 45 | | | 408.25 € | | 04580-20 | 20 | 47,5 | 27 | 20 | M12 | M12 | M6 | 56 | 27,5 | 6 | 98 | 139 | 146 | 43,7 | 50,4 | 18,2 | 30 | 25 | 20 | 14 | 19 | 83 | 60 | | | 506.00 € | | 04580-30 | 30 | 67 | 36 | 20 | M16 | M16 | M6 | 71,5 | 34 | 10 | 134 | 189,5 | 199,5 | 60,5 | 70,5 | 26,5 | 36 | 32 | 30 | 18 | 24 | 205 | 125 | | | 640.55 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|