By using Ball Transfer Units bulk goods can be lightly moved, rotated and directed. They provide a large support area and are well proven as basic modules for conveyor systems, feeder systems, processing machines and packaging facilities. All types of NovoNox ball transfer units have a stainless steel housing with hardened ball cup.
The material used for the ball is 1.4021 stainless steel, for the housing 1.4301 stainless steel is used. |