norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers with protective cap and internal thread, steel parts stainless steel, satin finish - inch
06451_SE inch

Clamping levers with protective cap and internal thread, steel...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts and cap 1.4305 stainless steel.

Version:Handle, powder-coated.
Steel parts bright.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06451_SE inch Clamping levers with protective cap and internal thread, steel parts stainless steel, satin finish, inch 230 kB

Drawings

Clamping levers with protective cap and internal thread, steel parts stainless steel, satin finish - inch

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06451-92A21jet black RAL 9005satin finish21/4-201213,518,519326,517,542,545,56574,59,520 14.09 €
06451-92A31jet black RAL 9005satin finish25/16-181213,518,519326,517,542,545,56574,59,520 14.09 €
06451-93A31jet black RAL 9005satin finish35/16-181416212241,5102454,558,580911122 16.02 €
06451-93A41jet black RAL 9005satin finish33/8-161416212241,5102454,558,580911122 16.02 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Belgium
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83