norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body, extruded aluminium section.
Bearing housing and slide, aluminium.
Profile guide rail and guide carriage, steel.
Ball screw spindle steel
Nut for ball screw steel.
Version:Body and slide natural colour anodised
Bearing housing black anodised.
Tracks of the profile guide rail, inductively hardened and ground.
Note:Compact and flexible linear actuator with ball screw drive. The body consists of a self-supporting, hard-anodised aluminium profile with two integrated parallel profile rail guides. This rail system absorbs highest forces from all directions, is low-wear, and offers optimised running properties for moving large masses. It enables high performance features such as high speeds and very high positioning and repeat accuracies. They can be easily combined to create multiple systems.

A precision ball screw drive tolerance class ISO 7 with reduced axial backlash of the ball screw nut is used in the linear actuators. A cover strip made of antistatic polyurethane protects all parts in the profile from dust and other soiling.

There are slots on the outside of the aluminium profile for easy and secure installation of the profile and for attaching accessories such as sensors.

There are tapped holes and additional centring holes on the side and top of the slide. Other connecting elements can be precisely mounted on the slide in combination with our centring rings 20240.

Lubrication holes (DIN 3405D flush type grease nipples) are provided on both sides of the slide to lubricate the ball screw drive and the rail guide.

Form A: Short slide
Form B: Long slide
Technical data:The load specifications apply to dynamic loads.

All dynamic torques and load ratings given in the table are theoretical values. A safety factor is not taken into account. The safety factor depends on the application and the required safety. A safety factor fs = 5 is recommended.
Temperature range:0 °C to +60 °C.On request:Other lengths (see table for max. length and travel).
Ball screw drive tolerance class ISO 5.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 20331-10_A_Datasheet_32628_Linear_actuator_with_ball_screw_drive_and_two_profile_guide_rails_Form_A_short--en 637 kB

Drawings

Linear actuator with ball screw drive and two profile guide rails, Form A, short
Linear actuator with ball screw drive and two profile guide rails, Form A, short
Linear actuator with ball screw drive and two profile guide rails, Form A, short

Item selection/filter

Order No.FormForm definitionSizeL

L
max.
Moving
mass
(kg)
Dynamic
Load rating spindle
CS (N)
Dynamic
load rating
C (N)
Duty cycleFx
N
Fy
dynamic
N
Fz
dynamic
N
Iy
cm⁴
Iz
cm⁴
Ball screw spindle
DxT
Idle torque
Nm
Mass moment of inertia
10-⁵ kg m²
Mx
dynamic
Nm
My
dynamic
Nm
Mz
dynamic
Nm
Travel
S
S
(stroke)
max.
S
(stroke)
min.
Constant feed
mm/rev
Repeat
accuracy
max.
rpm
Max. driving
torque M
Nm
Max. acceleration
m/sc
Max.
speed
m/s
CADAcc.PriceOrder
20331-10-1090120570X100Ashort901857500,350004620100%50002000454013,6102,612x50,080,541251734100665305±0,0258004,4200,49 1,909.21 €
20331-10-1090121070X100Ashort901857500,338004620100%25402000454013,6102,612x100,090,6612517341006653010±0,0258004,5200,97 2,052.82 €
20331-10-1110160570X100Ashort11019015000,631315019800100%87004670939029,119616x50,171,246501182351001410405±0,0242007,7200,35 1,817.15 €
20331-10-1110161070X100Ashort11019015000,631155019800100%67304670939029,119616X100,181,4865011823510014104010±0,02420011,9200,7 1,817.15 €
20331-10-1110161670X100Ashort11019015000,63817019800100%42004670939029,119616X160,231,9865011823510014104016±0,02420011,9201,12 1,863.46 €
20331-10-1145200570X100Ashort14521018001,191480034200100%1480089301532085,3682,320X50,34,4215002605201001690555±0,02330013200,28 1,931.52 €
20331-10-1145201070X100Ashort14521018001,191590034200100%1385089301532085,3682,320X100,324,87150026052010016905510±0,02330024,5200,55 2,038.02 €
20331-10-1145202070X100Ashort14521018001,191625034200100%693089301532085,3682,320X200,456,68150026052010016905520±0,02330024,5201,1 1,982.50 €
20331-10-1145205070X100Ashort14521018001,191300034200100%277089301532085,3682,320X500,819,34150026052010019605550±0,02300024,5202,5 2,299.69 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Belgium
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83