norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Steel plate swivel castors with steel wire reinforced elastic solid rubber tyres, heavy duty version
95020_L

Steel plate swivel castors with steel wire reinforced elastic...

go back

Item description/product images

DescriptionMaterial:Housing thick steel plate.
Tyres steel-wire reinforced elastic solid rubber.
Wheel body welded steel.
Version:Housing press formed.
Reinforced fork, base plate and centre pin.
Double ball bearing with hardened shells in the castor head.
Precision ball bearings in the wheels.
Note:These castors are particularly impact and shock proof and assure a high service life.
Wheel axle bolted.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95020_L Swivel castors 202 kB

Drawings

Steel plate swivel castors with steel wire reinforced elastic solid rubber tyres, heavy duty version
Steel plate swivel castors with steel wire reinforced elastic solid rubber tyres, heavy duty version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3DD1HLL1RPermissible
load
kg
CADAcc.PriceOrder
95020-10040Swivel castorwithout locking systemball bearing454060-8510091401008095180 111.70 €
95020-12550Swivel castorwithout locking systemball bearing5550807511012511170140105117,5280 143.67 €
95020-16050Swivel castorwithout locking systemball bearing6550807511016011202140105145400 190.57 €
95020-20050Swivel castorwithout locking systemball bearing7050807511020011245140105170500 208.18 €
95020-25060Swivel castorwithout locking systemball bearing8260807511025011295140105207700 287.60 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Belgium
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83