|
|
06652-10_DWing grips "Miniwing", stainless steel, Form D, thread bored out |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:The Miniwing wing grips is characterised by their ergonomic and compact design. The materials used enable diverse applications including those with the highest demands on corrosion resistance.Material:Stainless steel 1.4308 or 1.4404. Version:Polished or blasted.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Steel code | Surface finish body | A | B | D | D2 | D6 | H | H1 | H2 | T | CAD | Acc. | Price | Order |
---|
06652-10-4280412 | D | 1.4308 | polished | 28 | 13 | M4 | 11,8 | 8,1 | 14,1 | 2,25 | 13,25 | 9 |  | | 7.82 € | | 06652-10-4280512 | D | 1.4308 | polished | 28 | 13 | M5 | 11,8 | 8,1 | 14,1 | 2,25 | 13,25 | 9 |  | | 7.82 € | | 06652-10-4280612 | D | 1.4308 | polished | 28 | 13 | M6 | 11,8 | 8,1 | 14,1 | 2,25 | 13,25 | 9 |  | | 7.82 € | | 06652-10-4280812 | D | 1.4308 | polished | 28 | 13 | M8 | 11,8 | 8,1 | 14,1 | 2,25 | 13,25 | 9 |  | | 7.82 € | | 06652-10-4280411 | D | 1.4308 | blasted | 28 | 13 | M4 | 11,8 | 8,1 | 14,1 | 2,25 | 13,25 | 9 |  | | 4.75 € | | 06652-10-4280511 | D | 1.4308 | blasted | 28 | 13 | M5 | 11,8 | 8,1 | 14,1 | 2,25 | 13,25 | 9 |  | | 4.75 € | | 06652-10-4280611 | D | 1.4308 | blasted | 28 | 13 | M6 | 11,8 | 8,1 | 14,1 | 2,25 | 13,25 | 9 |  | | 4.75 € | | 06652-10-4280811 | D | 1.4308 | blasted | 28 | 13 | M8 | 11,8 | 8,1 | 14,1 | 2,25 | 13,25 | 9 |  | | 4.75 € | | 06652-10-4280422 | D | 1.4404 | polished | 28 | 13 | M4 | 11,8 | 8,1 | 14,1 | 2,25 | 13,25 | 9 |  | | 9.00 € | | 06652-10-4280522 | D | 1.4404 | polished | 28 | 13 | M5 | 11,8 | 8,1 | 14,1 | 2,25 | 13,25 | 9 |  | | 9.00 € | | 06652-10-4280622 | D | 1.4404 | polished | 28 | 13 | M6 | 11,8 | 8,1 | 14,1 | 2,25 | 13,25 | 9 |  | | 9.00 € | | 06652-10-4280822 | D | 1.4404 | polished | 28 | 13 | M8 | 11,8 | 8,1 | 14,1 | 2,25 | 13,25 | 9 |  | | 9.00 € | | 06652-10-4280421 | D | 1.4404 | blasted | 28 | 13 | M4 | 11,8 | 8,1 | 14,1 | 2,25 | 13,25 | 9 |  | | 7.59 € | | 06652-10-4280521 | D | 1.4404 | blasted | 28 | 13 | M5 | 11,8 | 8,1 | 14,1 | 2,25 | 13,25 | 9 |  | | 7.59 € | | 06652-10-4280621 | D | 1.4404 | blasted | 28 | 13 | M6 | 11,8 | 8,1 | 14,1 | 2,25 | 13,25 | 9 |  | | 7.59 € | | 06652-10-4280821 | D | 1.4404 | blasted | 28 | 13 | M8 | 11,8 | 8,1 | 14,1 | 2,25 | 13,25 | 9 |  | | 7.59 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|