|
|
41501-05_EWedge clamps with fixed jaw for multi-clamping system, Form E,... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:The functioning principle make the wedge clamps ideal for multi-clamping. The wedge shape creates high clamping forces. Tightening the clamping screw moves the clamping segments outwards and press the workpieces against the fixed jaws. The wedge has a slightly elongated hole allowing for movement to compensate for tolerances. Displacement: M12 = ±1 mm, M16 = ±1.5 mm.Material:Double wedge and clamping segments mild steel.Version:Double wedge and clamping segments hardened, phosphated.Note:These wedge clamps can only be used in conjunction with the clamping rail 41500 for multiple clamping. The lateral fastening holes are used to fasten workpiece stops. The two screw-on holes in the clamping faces also enable seating ledges to be mounted so as to optimise the clamping depth of the workpieces. Advantages:The lateral scale on the clamping rail and the fixed jaw guarantees a very high repeat clamping accuracy.Supplied withWedge clamps Fastening screws. Slot keys. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | L min. | L max. | B | H | B1 | B2 | H1 | H3 | H5 | H6 | D Internal thread | D1 | F Socket head screw DIN 912 | G cap screw DIN 912 | Z cap screw DIN 912 | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
41501-05-0500512 | E | 74,5 | 80,5 | 50 | 25 | 30 | 18 | 12,5 | 3,5 | 9 | 4,75 | M5 | M6 | - | M12x30 | M12x25 | 30 | 85 |  | | 278.30 € | | 41501-05-0720516 | E | 94,6 | 102 | 72 | 39,7 | 44 | 27 | 21,3 | 3,5 | 9 | 4,75 | M6 | M6 | - | M16x50 | M16X40 | 50 | 150 |  | | 484.15 € | | 41501-05-1000516 | E | 111 | 121 | 100 | 42,6 | 64 | 40 | 21,6 | 5 | 9 | 4,75 | M8 | M8 | M14X1,5X50 | - | M16X40 | 50 | 150 |  | | 601.45 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|