norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Battery-powered measuring and display system

go back
For the correct dimension
The norelem Normelemente KG product range increases continually. New to the range are battery-powered measuring and display systems for determining position and angle.
The new measuring and display system from norelem enables positions and angles to be optimally recorded. Precise, simple and economic.

The system consists of a battery powered LCD measurement display, a plug-in magnetic sensor and an incrementally encoded magnetic strip. They find use in industry and craft centres on e.g. saw benches to determine lengths or angles or boring centres and running saws for determining the position. Available are two different types of positioning displays, passive magnetic sensors, incrementally encoded magnetic strips and hollow shaft sensors with magnetic probes.

Simple operating principle
Normal, commercially available batteries fit into a battery compartment in the position display. The sensors are connected to the back of the display by an electrical connector. The display picks up signals from the magnetic strip and converts them to linear data. The display is precise to within 10 µm. One advantage of the measuring system is the spacing between sensor and strip that can be up to 2 mm, this enables wear-free and low maintenance operation and makes the system insensitive to dust, chippings and damp.
Excellent measurement accuracy and efficiency
The robust display device offers an economic solution for many applications in machine construction and the wood-processing industry. It fulfills all standard requirements regarding measurement precision. For linear and angular measurements on shafts and spindles, norelem offers rotary measuring hollow shaft sensors with magnetic probes that can be used with the position display.
Simple handling
With the measuring and positioning displays, norelem is focusing not only on outstanding measuring precision, but also on simple commissioning and operation. Parameters such as resolution, offset values and switch-off time can be freely programmed using the keypad. The system is easy to integrate and saves considerable time during assembly.
 170901_PM_norelem_Messsystem_EN 2,2 MB
The system consists of a battery powered LCD display, a plug-in magnetic sensor and an incrementally encoded magnetic strip.
Brief company profile
norelem Normelemente GmbH & Co. KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 70,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication
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
Belgium
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83