norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers with protective cap and external thread, steel parts stainless steel, matt textured
06461_STM

Clamping levers with protective cap and external thread, steel...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts and cap 1.4305 stainless steel.

Version:Handle, powder-coated.
Steel parts bright.
Note:Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06461_STM Clamping levers with protective cap and external thread, steel parts stainless steel, matt textured 245 kB

Drawings

Clamping levers with protective cap and external thread, steel parts stainless steel, matt textured

Item selection/filter

Order No.SizeMain
colour
Surface finish
body
XLDD1D2BAA1HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
06461-9206181X152jet black RAL 9005textured mattM61513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206181X202jet black RAL 9005textured mattM62013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206181X252jet black RAL 9005textured mattM62513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206181X302jet black RAL 9005textured mattM63013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206181X402jet black RAL 9005textured mattM64013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9206181X502jet black RAL 9005textured mattM65013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9206181X602jet black RAL 9005textured mattM66013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9206182X152orange RAL 2004textured mattM61513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206182X202orange RAL 2004textured mattM62013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206182X252orange RAL 2004textured mattM62513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206182X302orange RAL 2004textured mattM63013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206182X402orange RAL 2004textured mattM64013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9206182X502orange RAL 2004textured mattM65013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9206182X602orange RAL 2004textured mattM66013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9206183X152colza yellow RAL 1021textured mattM61513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206183X202colza yellow RAL 1021textured mattM62013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206183X252colza yellow RAL 1021textured mattM62513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206183X302colza yellow RAL 1021textured mattM63013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206183X402colza yellow RAL 1021textured mattM64013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9206183X502colza yellow RAL 1021textured mattM65013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9206183X602colza yellow RAL 1021textured mattM66013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9206184X152traffic red RAL 3020textured mattM61513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206184X202traffic red RAL 3020textured mattM62013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206184X252traffic red RAL 3020textured mattM62513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206184X302traffic red RAL 3020textured mattM63013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206184X402traffic red RAL 3020textured mattM64013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9206184X502traffic red RAL 3020textured mattM65013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9206184X602traffic red RAL 3020textured mattM66013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9206185X152signal green RAL 6032textured mattM61513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206185X202signal green RAL 6032textured mattM62013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206185X252signal green RAL 6032textured mattM62513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206185X302signal green RAL 6032textured mattM63013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206185X402signal green RAL 6032textured mattM64013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9206185X502signal green RAL 6032textured mattM65013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9206185X602signal green RAL 6032textured mattM66013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9206186X152traffic blue RAL 5017textured mattM61513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206186X202traffic blue RAL 5017textured mattM62013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206186X252traffic blue RAL 5017textured mattM62513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206186X302traffic blue RAL 5017textured mattM63013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206186X402traffic blue RAL 5017textured mattM64013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9206186X502traffic blue RAL 5017textured mattM65013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9206186X602traffic blue RAL 5017textured mattM66013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9206187X152light grey RAL 7035textured mattM61513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206187X202light grey RAL 7035textured mattM62013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206187X252light grey RAL 7035textured mattM62513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206187X302light grey RAL 7035textured mattM63013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206187X402light grey RAL 7035textured mattM64013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9206187X502light grey RAL 7035textured mattM65013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9206187X602light grey RAL 7035textured mattM66013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9206188X152window grey RAL 7040textured mattM61513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206188X202window grey RAL 7040textured mattM62013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206188X252window grey RAL 7040textured mattM62513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206188X302window grey RAL 7040textured mattM63013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9206188X402window grey RAL 7040textured mattM64013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9206188X502window grey RAL 7040textured mattM65013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9206188X602window grey RAL 7040textured mattM66013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9208181X152jet black RAL 9005textured mattM81513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208181X202jet black RAL 9005textured mattM82013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208181X252jet black RAL 9005textured mattM82513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208181X302jet black RAL 9005textured mattM83013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208181X402jet black RAL 9005textured mattM84013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9208181X502jet black RAL 9005textured mattM85013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9208181X602jet black RAL 9005textured mattM86013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9208182X152orange RAL 2004textured mattM81513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208182X202orange RAL 2004textured mattM82013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208182X252orange RAL 2004textured mattM82513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208182X302orange RAL 2004textured mattM83013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208182X402orange RAL 2004textured mattM84013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9208182X502orange RAL 2004textured mattM85013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9208182X602orange RAL 2004textured mattM86013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9208183X152colza yellow RAL 1021textured mattM81513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208183X202colza yellow RAL 1021textured mattM82013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208183X252colza yellow RAL 1021textured mattM82513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208183X302colza yellow RAL 1021textured mattM83013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208183X402colza yellow RAL 1021textured mattM84013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9208183X502colza yellow RAL 1021textured mattM85013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9208183X602colza yellow RAL 1021textured mattM86013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9208184X152traffic red RAL 3020textured mattM81513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208184X202traffic red RAL 3020textured mattM82013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208184X252traffic red RAL 3020textured mattM82513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208184X302traffic red RAL 3020textured mattM83013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208184X402traffic red RAL 3020textured mattM84013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9208184X502traffic red RAL 3020textured mattM85013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9208184X602traffic red RAL 3020textured mattM86013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9208185X152signal green RAL 6032textured mattM81513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208185X202signal green RAL 6032textured mattM82013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208185X252signal green RAL 6032textured mattM82513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208185X302signal green RAL 6032textured mattM83013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208185X402signal green RAL 6032textured mattM84013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9208185X502signal green RAL 6032textured mattM85013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9208185X602signal green RAL 6032textured mattM86013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9208186X152traffic blue RAL 5017textured mattM81513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208186X202traffic blue RAL 5017textured mattM82013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208186X252traffic blue RAL 5017textured mattM82513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208186X302traffic blue RAL 5017textured mattM83013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208186X402traffic blue RAL 5017textured mattM84013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9208186X502traffic blue RAL 5017textured mattM85013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9208186X602traffic blue RAL 5017textured mattM86013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9208187X152light grey RAL 7035textured mattM81513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208187X202light grey RAL 7035textured mattM82013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208187X252light grey RAL 7035textured mattM82513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208187X302light grey RAL 7035textured mattM83013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208187X402light grey RAL 7035textured mattM84013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9208187X502light grey RAL 7035textured mattM85013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9208187X602light grey RAL 7035textured mattM86013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9208188X152window grey RAL 7040textured mattM81513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208188X202window grey RAL 7040textured mattM82013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208188X252window grey RAL 7040textured mattM82513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208188X302window grey RAL 7040textured mattM83013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9208188X402window grey RAL 7040textured mattM84013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9208188X502window grey RAL 7040textured mattM85013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9208188X602window grey RAL 7040textured mattM86013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9210181X202jet black RAL 9005textured mattM102013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9210181X252jet black RAL 9005textured mattM102513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9210181X302jet black RAL 9005textured mattM103013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9210181X402jet black RAL 9005textured mattM104013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9210181X502jet black RAL 9005textured mattM105013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9210181X602jet black RAL 9005textured mattM106013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9210182X202orange RAL 2004textured mattM102013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9210182X252orange RAL 2004textured mattM102513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9210182X302orange RAL 2004textured mattM103013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9210182X402orange RAL 2004textured mattM104013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9210182X502orange RAL 2004textured mattM105013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9210182X602orange RAL 2004textured mattM106013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9210183X202colza yellow RAL 1021textured mattM102013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9210183X252colza yellow RAL 1021textured mattM102513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9210183X302colza yellow RAL 1021textured mattM103013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9210183X402colza yellow RAL 1021textured mattM104013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9210183X502colza yellow RAL 1021textured mattM105013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9210183X602colza yellow RAL 1021textured mattM106013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9210184X202traffic red RAL 3020textured mattM102013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9210184X252traffic red RAL 3020textured mattM102513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9210184X302traffic red RAL 3020textured mattM103013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9210184X402traffic red RAL 3020textured mattM104013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9210184X502traffic red RAL 3020textured mattM105013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9210184X602traffic red RAL 3020textured mattM106013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9210185X202signal green RAL 6032textured mattM102013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9210185X252signal green RAL 6032textured mattM102513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9210185X302signal green RAL 6032textured mattM103013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9210185X402signal green RAL 6032textured mattM104013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9210185X502signal green RAL 6032textured mattM105013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9210185X602signal green RAL 6032textured mattM106013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9210186X202traffic blue RAL 5017textured mattM102013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9210186X252traffic blue RAL 5017textured mattM102513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9210186X302traffic blue RAL 5017textured mattM103013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9210186X402traffic blue RAL 5017textured mattM104013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9210186X502traffic blue RAL 5017textured mattM105013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9210186X602traffic blue RAL 5017textured mattM106013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9210187X202light grey RAL 7035textured mattM102013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9210187X252light grey RAL 7035textured mattM102513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9210187X302light grey RAL 7035textured mattM103013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9210187X402light grey RAL 7035textured mattM104013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9210187X502light grey RAL 7035textured mattM105013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9210187X602light grey RAL 7035textured mattM106013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9210188X202window grey RAL 7040textured mattM102013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9210188X252window grey RAL 7040textured mattM102513,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9210188X302window grey RAL 7040textured mattM103013,518,5199,56574,5326,517,542,545,520 11.48 €
06461-9210188X402window grey RAL 7040textured mattM104013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9210188X502window grey RAL 7040textured mattM105013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9210188X602window grey RAL 7040textured mattM106013,518,5199,56574,5326,517,542,545,520 12.20 €
06461-9308181X203jet black RAL 9005textured mattM82016212211809141,5102454,558,522 13.17 €
06461-9308181X253jet black RAL 9005textured mattM82516212211809141,5102454,558,522 13.17 €
06461-9308181X303jet black RAL 9005textured mattM83016212211809141,5102454,558,522 13.17 €
06461-9308181X403jet black RAL 9005textured mattM84016212211809141,5102454,558,522 13.90 €
06461-9308181X503jet black RAL 9005textured mattM85016212211809141,5102454,558,522 13.90 €
06461-9308181X603jet black RAL 9005textured mattM86016212211809141,5102454,558,522 13.90 €
06461-9308182X203orange RAL 2004textured mattM82016212211809141,5102454,558,522 13.17 €
06461-9308182X253orange RAL 2004textured mattM82516212211809141,5102454,558,522 13.17 €
06461-9308182X303orange RAL 2004textured mattM83016212211809141,5102454,558,522 13.17 €
06461-9308182X403orange RAL 2004textured mattM84016212211809141,5102454,558,522 13.90 €
06461-9308182X503orange RAL 2004textured mattM85016212211809141,5102454,558,522 13.90 €
06461-9308182X603orange RAL 2004textured mattM86016212211809141,5102454,558,522 13.90 €
06461-9308183X203colza yellow RAL 1021textured mattM82016212211809141,5102454,558,522 13.17 €
06461-9308183X253colza yellow RAL 1021textured mattM82516212211809141,5102454,558,522 13.17 €
06461-9308183X303colza yellow RAL 1021textured mattM83016212211809141,5102454,558,522 13.17 €
06461-9308183X403colza yellow RAL 1021textured mattM84016212211809141,5102454,558,522 13.90 €
06461-9308183X503colza yellow RAL 1021textured mattM85016212211809141,5102454,558,522 13.90 €
06461-9308183X603colza yellow RAL 1021textured mattM86016212211809141,5102454,558,522 13.90 €
06461-9308184X203traffic red RAL 3020textured mattM82016212211809141,5102454,558,522 13.17 €
06461-9308184X253traffic red RAL 3020textured mattM82516212211809141,5102454,558,522 13.17 €
06461-9308184X303traffic red RAL 3020textured mattM83016212211809141,5102454,558,522 13.17 €
06461-9308184X403traffic red RAL 3020textured mattM84016212211809141,5102454,558,522 13.90 €
06461-9308184X503traffic red RAL 3020textured mattM85016212211809141,5102454,558,522 13.90 €
06461-9308184X603traffic red RAL 3020textured mattM86016212211809141,5102454,558,522 13.90 €
06461-9308185X203signal green RAL 6032textured mattM82016212211809141,5102454,558,522 13.17 €
06461-9308185X253signal green RAL 6032textured mattM82516212211809141,5102454,558,522 13.17 €
06461-9308185X303signal green RAL 6032textured mattM83016212211809141,5102454,558,522 13.17 €
06461-9308185X403signal green RAL 6032textured mattM84016212211809141,5102454,558,522 13.90 €
06461-9308185X503signal green RAL 6032textured mattM85016212211809141,5102454,558,522 13.90 €
06461-9308185X603signal green RAL 6032textured mattM86016212211809141,5102454,558,522 13.90 €
06461-9308186X203traffic blue RAL 5017textured mattM82016212211809141,5102454,558,522 13.17 €
06461-9308186X253traffic blue RAL 5017textured mattM82516212211809141,5102454,558,522 13.17 €
06461-9308186X303traffic blue RAL 5017textured mattM83016212211809141,5102454,558,522 13.17 €
06461-9308186X403traffic blue RAL 5017textured mattM84016212211809141,5102454,558,522 13.90 €
06461-9308186X503traffic blue RAL 5017textured mattM85016212211809141,5102454,558,522 13.90 €
06461-9308186X603traffic blue RAL 5017textured mattM86016212211809141,5102454,558,522 13.90 €
06461-9308187X203light grey RAL 7035textured mattM82016212211809141,5102454,558,522 13.17 €
06461-9308187X253light grey RAL 7035textured mattM82516212211809141,5102454,558,522 13.17 €
06461-9308187X303light grey RAL 7035textured mattM83016212211809141,5102454,558,522 13.17 €
06461-9308187X403light grey RAL 7035textured mattM84016212211809141,5102454,558,522 13.90 €
06461-9308187X503light grey RAL 7035textured mattM85016212211809141,5102454,558,522 13.90 €
06461-9308187X603light grey RAL 7035textured mattM86016212211809141,5102454,558,522 13.90 €
06461-9308188X203window grey RAL 7040textured mattM82016212211809141,5102454,558,522 13.17 €
06461-9308188X253window grey RAL 7040textured mattM82516212211809141,5102454,558,522 13.17 €
06461-9308188X303window grey RAL 7040textured mattM83016212211809141,5102454,558,522 13.17 €
06461-9308188X403window grey RAL 7040textured mattM84016212211809141,5102454,558,522 13.90 €
06461-9308188X503window grey RAL 7040textured mattM85016212211809141,5102454,558,522 13.90 €
06461-9308188X603window grey RAL 7040textured mattM86016212211809141,5102454,558,522 13.90 €
06461-9310181X203jet black RAL 9005textured mattM102016212211809141,5102454,558,522 13.17 €
06461-9310181X253jet black RAL 9005textured mattM102516212211809141,5102454,558,522 13.17 €
06461-9310181X303jet black RAL 9005textured mattM103016212211809141,5102454,558,522 13.17 €
06461-9310181X403jet black RAL 9005textured mattM104016212211809141,5102454,558,522 13.90 €
06461-9310181X503jet black RAL 9005textured mattM105016212211809141,5102454,558,522 13.90 €
06461-9310181X603jet black RAL 9005textured mattM106016212211809141,5102454,558,522 13.90 €
06461-9310182X203orange RAL 2004textured mattM102016212211809141,5102454,558,522 13.17 €
06461-9310182X253orange RAL 2004textured mattM102516212211809141,5102454,558,522 13.17 €
06461-9310182X303orange RAL 2004textured mattM103016212211809141,5102454,558,522 13.17 €
06461-9310182X403orange RAL 2004textured mattM104016212211809141,5102454,558,522 13.90 €
06461-9310182X503orange RAL 2004textured mattM105016212211809141,5102454,558,522 13.90 €
06461-9310182X603orange RAL 2004textured mattM106016212211809141,5102454,558,522 13.90 €
06461-9310183X203colza yellow RAL 1021textured mattM102016212211809141,5102454,558,522 13.17 €
06461-9310183X253colza yellow RAL 1021textured mattM102516212211809141,5102454,558,522 13.17 €
06461-9310183X303colza yellow RAL 1021textured mattM103016212211809141,5102454,558,522 13.17 €
06461-9310183X403colza yellow RAL 1021textured mattM104016212211809141,5102454,558,522 13.90 €
06461-9310183X503colza yellow RAL 1021textured mattM105016212211809141,5102454,558,522 13.90 €
06461-9310183X603colza yellow RAL 1021textured mattM106016212211809141,5102454,558,522 13.90 €
06461-9310184X203traffic red RAL 3020textured mattM102016212211809141,5102454,558,522 13.17 €
06461-9310184X253traffic red RAL 3020textured mattM102516212211809141,5102454,558,522 13.17 €
06461-9310184X303traffic red RAL 3020textured mattM103016212211809141,5102454,558,522 13.17 €
06461-9310184X403traffic red RAL 3020textured mattM104016212211809141,5102454,558,522 13.90 €
06461-9310184X503traffic red RAL 3020textured mattM105016212211809141,5102454,558,522 13.90 €
06461-9310184X603traffic red RAL 3020textured mattM106016212211809141,5102454,558,522 13.90 €
06461-9310185X203signal green RAL 6032textured mattM102016212211809141,5102454,558,522 13.17 €
06461-9310185X253signal green RAL 6032textured mattM102516212211809141,5102454,558,522 13.17 €
06461-9310185X303signal green RAL 6032textured mattM103016212211809141,5102454,558,522 13.17 €
06461-9310185X403signal green RAL 6032textured mattM104016212211809141,5102454,558,522 13.90 €
06461-9310185X503signal green RAL 6032textured mattM105016212211809141,5102454,558,522 13.90 €
06461-9310185X603signal green RAL 6032textured mattM106016212211809141,5102454,558,522 13.90 €
06461-9310186X203traffic blue RAL 5017textured mattM102016212211809141,5102454,558,522 13.17 €
06461-9310186X253traffic blue RAL 5017textured mattM102516212211809141,5102454,558,522 13.17 €
06461-9310186X303traffic blue RAL 5017textured mattM103016212211809141,5102454,558,522 13.17 €
06461-9310186X403traffic blue RAL 5017textured mattM104016212211809141,5102454,558,522 13.90 €
06461-9310186X503traffic blue RAL 5017textured mattM105016212211809141,5102454,558,522 13.90 €
06461-9310186X603traffic blue RAL 5017textured mattM106016212211809141,5102454,558,522 13.90 €
06461-9310187X203light grey RAL 7035textured mattM102016212211809141,5102454,558,522 13.17 €
06461-9310187X253light grey RAL 7035textured mattM102516212211809141,5102454,558,522 13.17 €
06461-9310187X303light grey RAL 7035textured mattM103016212211809141,5102454,558,522 13.17 €
06461-9310187X403light grey RAL 7035textured mattM104016212211809141,5102454,558,522 13.90 €
06461-9310187X503light grey RAL 7035textured mattM105016212211809141,5102454,558,522 13.90 €
06461-9310187X603light grey RAL 7035textured mattM106016212211809141,5102454,558,522 13.90 €
06461-9310188X203window grey RAL 7040textured mattM102016212211809141,5102454,558,522 13.17 €
06461-9310188X253window grey RAL 7040textured mattM102516212211809141,5102454,558,522 13.17 €
06461-9310188X303window grey RAL 7040textured mattM103016212211809141,5102454,558,522 13.17 €
06461-9310188X403window grey RAL 7040textured mattM104016212211809141,5102454,558,522 13.90 €
06461-9310188X503window grey RAL 7040textured mattM105016212211809141,5102454,558,522 13.90 €
06461-9310188X603window grey RAL 7040textured mattM106016212211809141,5102454,558,522 13.90 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Bosnia and Herzegovina
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83