|
|
41502-05Fixed jaws DS for multi-clamping system |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Tool steel.Version:Hardened and ground (HRC 55 ±2).Note:There are three different fixed jaw versions to choose from: - Smooth version Form A for pre-machined workpieces. - Serrated version Form B for raw parts. - Offset jaws Form C for clamping with a small clamping edge. The lateral fastening holes are used to fasten workpiece end stops. The two screw-on holes on the clamping surfaces also allow seating ledges to be mounted so as to optimise the clamping depth of the workpieces.Application:The DS fixed jaws are positioned on the clamping rails according to the clamping situation. When the fastening screw is tightened, the toothing allows a form-fit connection to be created. Fixed jaws with two fastening screws are to be preferred where higher machining forces are to be applied.Advantages:The lateral scale on the clamping rails and the fixed jaws allows precise positioning of the fixed stops.Supplied withDS fixed jaw. Fastening screw. Slot key.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Fixed jaws DS for multi-clamping system, Form A, jaw plates smooth |
More information |
Order No. | suitable for system width | Form | L | B | L2 | L3 | H | B1 | H1 | D Internal thread | D1 internal thread | D3 | BN=Slot width | CAD | Acc. | Price | Order |
---|
41502-05-0504401 | 50 | A | 44 | 50 | 24 | 18 | 25 | 30 | 12,5 | M5 | M6 | M10x30 | 5 | | | 99.02 € | |
|
Fixed jaws DS for multi-clamping system, Form B, jaw plates serrated |
More information |
Order No. | suitable for system width | Form | L | B | L2 | L3 | H | B1 | H1 | D Internal thread | D1 internal thread | D3 | BN=Slot width | CAD | Acc. | Price | Order |
---|
41502-05-0504402 | 50 | B | 44 | 50 | 24 | 18 | 25 | 30 | 12,5 | M5 | M6 | M10x30 | 5 | | | 119.54 € | |
|
Fixed jaws DS for multi-clamping system, Form C, jaw plates offset |
More information |
Order No. | suitable for system width | Form | L | B | H | L1 | L2 | L3 | B1 | H1 | H2 | D Internal thread | D1 internal thread | D3 | BN=Slot width | CAD | Acc. | Price | Order |
---|
41502-05-0504423 | 50 | C | 44 | 50 | 25 | 2 | 24 | 18 | 30 | 12,5 | 2 | M5 | M6 | M10x30 | 5 | | | 106.26 € | | 41502-05-0504453 | 50 | C | 44 | 50 | 25 | 2 | 24 | 18 | 30 | 12,5 | 5 | M5 | M6 | M10x30 | 5 | | | 106.26 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|