|
|
DescriptionProduct description:The functioning principle make the wedge clamps ideal for multi-clamping. The wedge shape creates high clamping forces. The wedge clamps can be used for clamping in conjunction with the clamping rail or mounted in tapped holes or T-slots. Tightening the clamping screw moves the two clamping segments outwards and press the workpieces against the fixed jaws of the machining fixture. The double wedge has an elongated hole allowing for movement and to compensate for tolerances. Displacement: M12 = ±1 mm.Material:Double wedge and clamping segments mild steel.Version:Double wedge and clamping segments hardened, phosphated.Note:The two screw-on holes in the clamping faces also enable seating ledges to be mounted so as to optimise the clamping depth of the workpieces.Supplied withWedge clamps. Fastening screw.Drawing reference:Form A: Smooth jaw face Form B: Serrated jaw facet Form C: With step Form D: With machining allowance Form E: With jaw pins Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | L min. | L max. | B | H | B1 | H1 | H3 | D Internal thread | Z cap screw DIN 912 | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
41501-0500112 | A | 44,5 | 50,5 | 50 | 25 | 30 | 12,5 | 3,5 | M5 | M12x25 | 30 | 85 | | | 156.98 € | |
|
Order No. | Form | L min. | L max. | B | H | B1 | H1 | H3 | D Internal thread | Z cap screw DIN 912 | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
41501-0500212 | B | 44,5 | 50,5 | 50 | 25 | 30 | 12,5 | 3,5 | M5 | M12x25 | 30 | 85 | | | 199.24 € | |
|
Order No. | Form | L min. | L max. | B | H | B1 | H1 | H2 | H3 | D Internal thread | Z cap screw DIN 912 | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
41501-0502312 | C | 50,5 | 56,5 | 50 | 25 | 30 | 12,5 | 2 | 3,5 | M5 | M12x25 | 30 | 85 | | | 205.28 € | | 41501-0505312 | C | 50,5 | 56,5 | 50 | 25 | 30 | 12,5 | 5 | 3,5 | M5 | M12x25 | 30 | 85 | | | 205.28 € | |
|
Order No. | Form | L min. | L max. | B | H | B1 | H1 | H3 | D Internal thread | Z cap screw DIN 912 | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
41501-0500412 | D | 54,5 | 60,5 | 50 | 25 | 30 | 12,5 | 3,5 | M5 | M12x25 | 30 | 85 | | | 163.01 € | |
|
Order No. | Form | L min. | L max. | B | H | B1 | B2 | H1 | H3 | H4 | H5 | H6 | D Internal thread | Z cap screw DIN 912 | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
41501-0500512 | E | 54 | 60 | 50 | 25 | 30 | 18 | 12,5 | 3,5 | 5 | 9 | 4,75 | M5 | M12x25 | 30 | 85 | | | 235.75 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|