norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers with internal thread, steel parts stainless steel, bright - inch
06451_BL inch

Clamping levers with internal thread, steel parts stainless...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle, powder-coated.
Steel parts bright.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06451_BL inch Clamping levers with internal thread, steel parts stainless steel, bright, inch 268 kB

Drawings

Clamping levers with internal thread, steel parts stainless steel, bright - inch

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06451-9AD008-bright96-32681111,521,4411,924272227,76,412 8.54 €
06451-9AE008-bright98-32681111,521,4411,924272227,76,412 8.54 €
06451-9A1008-bright910-32681111,521,4411,924272227,76,412 8.54 €
06451-0AD008-bright06-32910131424,5414,530333037716 8.99 €
06451-0AE008-bright08-32910131424,5414,530333037716 8.99 €
06451-0A0008-bright010-24910131424,5414,530333037716 8.99 €
06451-0A1008-bright010-32910131424,5414,530333037716 8.99 €
06451-0A2008-bright01/4-20910131424,5414,530333037716 8.99 €
06451-1A0008-bright110-24910131424,5414,531344047716 8.99 €
06451-1A1008-bright110-32910131424,5414,531344047716 8.99 €
06451-1A2008-bright11/4-20910131424,5414,531344047716 8.99 €
06451-2A2008-bright21/4-201213,518,51928,56,517,542,545,56574,59,520 11.20 €
06451-2A3008-bright25/16-181213,518,51928,56,517,542,545,56574,59,520 11.20 €
06451-3A3008-bright35/16-181416212237102454,558,580911122 12.70 €
06451-3A4008-bright33/8-161416212237102454,558,580911122 12.70 €
06451-4A4008-bright43/8-1617192727,54310276367,5951091324 17.05 €
06451-4A5008-bright41/2-1317192727,54310276367,5951091324 17.05 €
06451-5A5008-bright51/2-1323233132491231,57377,51101261526 21.14 €
06451-5A6008-bright55/8-1123233132491231,57377,51101261526 21.14 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Australia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83