norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers, stainless steel, with internal thread; thrust washer stainless steel, inch
04232 inch

Cam levers, stainless steel, with internal thread; thrust washer...

go back

Item description/product images

DescriptionMaterial:

Handle 1.4308 stainless steel.
Thrust washer 1.4034 stainless steel, hardened.
Hinge pin and stud 1.4305 stainless steel.

Version:Handle electropolished or blasted.
Thrust washer, hinge pin and screw bright.
Note:The thrust washer face is lightly greased before delivery.
The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.
Special features:
RoHS

Drawings

Cam levers, stainless steel, with internal thread; thrust washer stainless steel, inch

Overview of items (compressed)

Item selection/filter
Order No.Surface finish
body
DD1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04232-95410ADelectropolished6-3212614,411,5913,536,241,711,590 18.93 €
04232-95410AEelectropolished8-3212614,411,5913,536,241,711,590 18.93 €
04232-05410AEelectropolished8-3215,48181311,417,252,359,112,5100 20.13 €
04232-05410A0electropolished10-2415,48181311,417,252,359,112,5100 20.13 €
04232-05410A1electropolished10-3215,48181311,417,252,359,112,5100 20.13 €
04232-15410A1electropolished10-3218921,51514,72270,479,21,24120 23.71 €
04232-15410A2electropolished1/4-2018921,51514,72270,479,21,24120 23.71 €
04232-25410A3electropolished5/16-18271133,32418,328,8961081,58350 32.87 €
04232-95413ADblasted6-3212614,411,5913,536,241,711,590 17.05 €
04232-95413AEblasted8-3212614,411,5913,536,241,711,590 17.05 €
04232-05413AEblasted8-3215,48181311,417,252,359,112,5100 18.14 €
04232-05413A0blasted10-2415,48181311,417,252,359,112,5100 18.14 €
04232-05413A1blasted10-3215,48181311,417,252,359,112,5100 18.14 €
04232-15413A1blasted10-3218921,51514,72270,479,21,24120 21.36 €
04232-15413A2blasted1/4-2018921,51514,72270,479,21,24120 21.36 €
04232-25413A3blasted5/16-18271133,32418,328,8961081,58350 29.60 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Australia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83