|
Item description/product images |
|
|
DescriptionMaterial:Bearing block and carriage aluminium alloy, anodised. Guide columns stainless steel, ground. Spindle stainless steel, rolled thread. Guide bearing maintenance-free.Version:Radial play on guide < 0.02 mm. No axial backlash. Spindle self-locking, with additional lock.Note:The almost play-free guides and absolutely play-free spindle allow for adjustment without the need to loosen or clamp the spindle. The scale graduation is in 5 or 10 increments; 1 increment corresponds to 0.1 mm of travel. The cross stage can be easily combined with positioning stages, vertical stages and other accessories of respective size by the modular principle.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | B | B1 | B2 | C (travel) | D | D1 | D2 | D3 | D4 | D5 | H | H1 | H2 | H3 | H4 | L | L1 | L2 | L3 | L4 | L5 | F1 N | F2 N | F3 N | Mx Nm | My Nm | Mz Nm | CAD | Acc. | Price | Order |
---|
21130-104 | 29 | 22 | 12 | - | 13 | 11,5 | M3x0,5 | 4 | M3 | 3 | 11 | 8 | 14,5 | 13 | 8 | 64,5 | 50 | 29 | 46 | 10 | 1,5 | 70 | 70 | X = 28 (10) | 0,25 | 0,11 | 0,25 |  | | 236.46 € | | 21130-108 | 46 | 36 | 21 | - | 26 | 23 | M6x1 | 8 | M4 | 4 | 18 | 14 | 27 | 23 | 14 | 108,5 | 80 | 46 | 75 | 20 | 2 | 200 | 200 | X = 39 (50) | 1,9 | 0,9 | 1,9 |  | | 252.76 € | | 21130-112 | 75 | 60 | 38 | - | 26 | 23 | M6x1 | 12 | M6 | 6 | 23,5 | 20 | 29 | 27 | 15,5 | 162 | 133 | 75 | 120 | 30 | 2 | 300 | 300 | X = 58 (100) | 5,5 | 3 | 5,5 |  | | 378.25 € | |
|
Order No. | B | B1 | B2 | C (travel) | D | D1 | D2 | D3 | D4 | D5 | H | H1 | H2 | H3 | H4 | L | L1 | L2 | L3 | L4 | L5 | F1 N | F2 N | F3 N | Mx Nm | My Nm | Mz Nm | CAD | Acc. | Price | Order |
---|
21130-204 | 29 | 22 | 12 | - | 13 | 11,5 | M3x0,5 | 4 | M3 | 3 | 11 | 8 | 14,5 | 13 | 8 | 64,5 | 50 | 29 | 46 | 10 | 1,5 | 70 | 70 | X = 28 (10) | 0,25 | 0,11 | 0,25 |  | | 236.46 € | | 21130-208 | 46 | 36 | 21 | - | 26 | 23 | M6x1 | 8 | M4 | 4 | 18 | 14 | 27 | 23 | 14 | 108,5 | 80 | 46 | 75 | 20 | 2 | 200 | 200 | X = 39 (50) | 1,9 | 0,9 | 1,9 |  | | 252.76 € | | 21130-212 | 75 | 60 | 38 | - | 26 | 23 | M6x1 | 12 | M6 | 6 | 23,5 | 20 | 29 | 27 | 15,5 | 162 | 133 | 75 | 120 | 30 | 2 | 300 | 300 | X = 58 (100) | 5,5 | 3 | 5,5 |  | | 378.25 € | |
|
Order No. | B | B1 | B2 | C (travel) | D | D1 | D2 | D3 | D4 | D5 | H | H1 | H2 | H3 | H4 | L | L1 | L2 | L3 | L4 | L5 | F1 N | F2 N | F3 N | Mx Nm | My Nm | Mz Nm | CAD | Acc. | Price | Order |
---|
21130-304 | 29 | 22 | 12 | - | 13 | 11,5 | M3x0,5 | 4 | M3 | 3 | 11 | 8 | 14,5 | 13 | 8 | 64,5 | 50 | 29 | 70 | 10 | 1,5 | 70 | 70 | X = 28 (10) | 0,25 | 0,11 | 0,25 |  | | 236.46 € | | 21130-308 | 46 | 36 | 21 | - | 26 | 23 | M6x1 | 8 | M4 | 4 | 18 | 14 | 27 | 23 | 14 | 108,5 | 80 | 46 | 120 | 20 | 2 | 200 | 200 | X = 39 (50) | 1,9 | 0,9 | 1,9 |  | | 252.76 € | | 21130-312 | 75 | 60 | 38 | - | 26 | 23 | M6x1 | 12 | M6 | 6 | 23,5 | 20 | 29 | 27 | 15,5 | 162 | 133 | 75 | 180 | 30 | 2 | 300 | 300 | X = 58 (100) | 5,5 | 3 | 5,5 |  | | 378.25 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
Swivel angle Pivot head on ball element at an angle of 30° and angle bracket |
|