norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Telescopic slides, steel for side mounting, full extension, load capacity up to 100 kg
21335

Telescopic slides, steel for side mounting, full extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.Note:By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. When closing, the movement of the telescopic slides is dampened by the soft closing feature and they move automatically into the end position. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.

Not suitable for horizontal mounting.
Temperature range:+10°C to +40°C.Advantages:Soft close
Light running
Precise guidance for high lateral stability

Drawings

Telescopic slides, steel for side mounting, full extension, load capacity up to 100 kg

Item selection/filter

Order No.AssemblyProduct typeLoad capacity
per pair
(80,000 cycles) kg
Packaging typeCADAcc.PriceOrder
21335-0400side mountingstandard451 piece = 1 pair 82.63 €
21335-0450side mountingstandard451 piece = 1 pair 85.86 €
21335-0500side mountingstandard501 piece = 1 pair 87.39 €
21335-0550side mountingstandard501 piece = 1 pair 88.80 €
21335-0600side mountingstandard501 piece = 1 pair 92.14 €
21335-0700side mountingstandard551 piece = 1 pair 101.45 €
Order No.A

A1A2A3A4A5A6A7BHTravel
S
LCADAcc.PriceOrder
21335-040026160192--12816028817,554400,2400 82.63 €
21335-045026192224--16019232017,554449,4450 85.86 €
21335-05002616019225628819222438417,554498,6500 87.39 €
21335-05502619222428832019222441617,554547,6550 88.80 €
21335-06002622425635238422425648017,554597600 92.14 €
21335-07002628832044848025628857617,554695,4700 101.45 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Australia
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83