|
|
21334-70Telescopic slides, steel for side mounting, over-extension,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Slides steel. Ball cages steel. Balls, steel.Version:Slides electro zinc-plated. Ball cages, electro zinc-plated. Balls hardened.Note for ordering:Sold in pairs.Note:On telescopic slides with over-extension, the travel is greater than the installed length. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 cycles.
The load capacity is ca. 75% lower by horizontal mounting.
The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.Temperature range:-20 °C - +70 °C.Advantages:Suitable for flat mounting Light running Precise guidance for high lateral stability DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | | Assembly | Product type | Loading per pair kg | Packaging type | CAD | Acc. | Price | Order |
---|
21334-70-0305 | DZ0301-0012 | side mounting | standard | 70 | 1 piece = 1 pair | | | 103.44 € | | 21334-70-0356 | DZ0301-0014 | side mounting | standard | 67 | 1 piece = 1 pair | | | 114.28 € | | 21334-70-0406 | DZ0301-0016 | side mounting | standard | 65 | 1 piece = 1 pair | | | 125.37 € | | 21334-70-0457 | DZ0301-0018 | side mounting | standard | 63 | 1 piece = 1 pair | | | 135.90 € | | 21334-70-0508 | DZ0301-0020 | side mounting | standard | 60 | 1 piece = 1 pair | | | 147.04 € | | 21334-70-0559 | DZ0301-0022 | side mounting | standard | 55 | 1 piece = 1 pair | | | 157.50 € | | 21334-70-0610 | DZ0301-0024 | side mounting | standard | 50 | 1 piece = 1 pair | | | 168.44 € | | 21334-70-0660 | DZ0301-0026 | side mounting | standard | 45 | 1 piece = 1 pair | | | 179.37 € | | 21334-70-0711 | DZ0301-0028 | side mounting | standard | 40 | 1 piece = 1 pair | | | 190.19 € | |
Order No. | A | A1 | A2 | A3 | A4 | A5 | A6 | A7 | A9 | B | H | Travel S | L | CAD | Acc. | Price | Order |
---|
21334-70-0305 | 15,9 | - | 149,2 | 260,3 | 273 | 16,1 | 12,7 | 123,8 | 161,9 | 19,1 | 35,3 | 327 | 305 | | | 103.44 € | | 21334-70-0356 | 15,9 | - | 200 | 311,1 | 323,8 | 16,3 | 12,7 | 123,8 | 212,7 | 19,1 | 35,3 | 378 | 356 | | | 114.28 € | | 21334-70-0406 | 15,9 | - | 250,8 | 361,9 | 374,6 | 15,5 | 12,7 | 123,8 | 263,5 | 19,1 | 35,3 | 429 | 406 | | | 125.37 € | | 21334-70-0457 | 15,9 | 212,7 | 301,6 | 412,7 | 425,4 | 15,7 | 12,7 | 123,8 | 314,3 | 19,1 | 35,3 | 480 | 457 | | | 135.90 € | | 21334-70-0508 | 15,9 | 238,1 | 352,4 | 463,5 | 476,2 | 15,9 | 12,7 | 123,8 | 365,1 | 19,1 | 35,3 | 530 | 508 | | | 147.04 € | | 21334-70-0559 | 15,9 | 263,5 | 403,2 | 514,3 | 527 | 16,1 | 12,7 | 123,8 | 415,9 | 19,1 | 35,3 | 581 | 559 | | | 157.50 € | | 21334-70-0610 | 15,9 | 288,9 | 454 | 565,1 | 577,8 | 16,3 | 12,7 | 123,8 | 466,7 | 19,1 | 35,3 | 632 | 610 | | | 168.44 € | | 21334-70-0660 | 15,9 | 314,3 | 504,8 | 615,9 | 628,6 | 15,5 | 12,7 | 123,8 | 517,5 | 19,1 | 35,3 | 683 | 660 | | | 179.37 € | | 21334-70-0711 | 15,9 | 339,7 | 555,6 | 666,7 | 679,4 | 15,7 | 12,7 | 123,8 | 568,3 | 19,1 | 35,3 | 734 | 711 | | | 190.19 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|