norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Telescopic slides, steel for side mounting, over-extension, load capacity up to 68 kg
21334-65

Telescopic slides, steel for side mounting, over-extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.
Fastening material included.
Note:On telescopic slides with over-extension, the travel is greater than the installed length. Latches in closed position.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 cycles.

The load capacity is ca. 75% lower by horizontal mounting.
Advantages:Latches in closed position
Suitable for flat mounting
Light running

Drawings

Telescopic slides, steel for side mounting, over-extension, load capacity up to 68 kg

Item selection/filter

Order No.

AssemblyProduct typeLoading
per pair
kg
Packaging typeCADAcc.PriceOrder
21334-65-0305DZ3301-0012-2side mountingstandard681 piece = 1 pair 47.43 €
21334-65-0356DZ3301-0014-2side mountingstandard671 piece = 1 pair 49.51 €
21334-65-0406DZ3301-0016-2side mountingstandard671 piece = 1 pair 51.15 €
21334-65-0457DZ3301-0018-2side mountingstandard661 piece = 1 pair 52.73 €
21334-65-0508DZ3301-0020-2side mountingstandard661 piece = 1 pair 54.44 €
21334-65-0559DZ3301-0022-2side mountingstandard641 piece = 1 pair 56.09 €
21334-65-0610DZ3301-0024-2side mountingstandard611 piece = 1 pair 57.57 €
21334-65-0660DZ3301-0026-2side mountingstandard581 piece = 1 pair 59.27 €
21334-65-0711DZ3301-0028-2side mountingstandard551 piece = 1 pair 60.90 €
Order No.A

A1A2A3A4A5A6BHTravel
S
LCADAcc.PriceOrder
21334-65-030516-162,1209,5235260,3222,212,750,8330305 47.43 €
21334-65-035616-212,8260,3285,7311,127312,750,8381356 49.51 €
21334-65-040616-263,6311,1336,5361,9323,812,750,8432406 51.15 €
21334-65-045716212,8314,4361,9387,3412,7374,612,750,8483457 52.73 €
21334-65-050816238,2365,2412,7438,1463,5425,412,750,8533508 54.44 €
21334-65-055916263,6416463,5488,9514,3476,212,750,8584559 56.09 €
21334-65-061016289466,8514,3539,7565,152712,750,8635610 57.57 €
21334-65-066016314,4517,6565,1590,5615,9577,812,750,8686660 59.27 €
21334-65-071116339,8568,4615,9641,3666,7628,612,750,8737711 60.90 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Australia
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83