norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Telescopic slides, steel for side mounting, over-extension, load capacity up to 68 kg
21334-55

Telescopic slides, steel for side mounting, over-extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.
Fastening material included.
Note:On telescopic slides with over-extension, the travel is greater than the installed length. Latches in open position. When the release lever is actuated, the drawer can be taken out easily and separated from the guide.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 cycles.

The load capacity is ca. 75% lower by horizontal mounting.
Temperature range:-20 °C - +70 °C.Advantages:Latches in open position
Quick frontal release
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21334-55 Telescopic slides, steel for side mounting, over-extension, load capacity up to 68 kg 147 kB
 Technical information for telescopic slides 389 kB
 Overview of items telescopic slides 74,5 kB

Drawings

Telescopic slides, steel for side mounting, over-extension, load capacity up to 68 kg

Item selection/filter

Order No.

AssemblyProduct typeLoading
per pair
kg
Packaging typeCADAcc.PriceOrder
21334-55-0305DZ3307-0012-2side mountingstandard681 piece = 1 pair 133.78 €
21334-55-0356DZ3307-0014-2side mountingstandard671 piece = 1 pair 136.95 €
21334-55-0406DZ3307-0016-2side mountingstandard671 piece = 1 pair 140.19 €
21334-55-0457DZ3307-0018-2side mountingstandard661 piece = 1 pair 144.46 €
21334-55-0508DZ3307-0020-2side mountingstandard661 piece = 1 pair 152.74 €
21334-55-0559DZ3307-0022-2side mountingstandard641 piece = 1 pair 157.81 €
21334-55-0610DZ3307-0024-2side mountingstandard611 piece = 1 pair 168.27 €
21334-55-0660DZ3307-0026-2side mountingstandard581 piece = 1 pair 172.56 €
21334-55-0711DZ3307-0028-2side mountingstandard551 piece = 1 pair 172.88 €
Order No.A

A1A2A3A4A5A6A7BHTravel
S
LCADAcc.PriceOrder
21334-55-030516---209,5234,9260,3247,612,750,8330305 133.78 €
21334-55-035616123,8--260,3285,7311,1298,412,750,8381356 136.95 €
21334-55-040616123,8--311,1336,5361,9349,212,750,8432406 140.19 €
21334-55-045716123,8177,8314,5361,9387,3412,740012,750,8483457 144.46 €
21334-55-050816123,8203,2365,2412,7438,1463,5450,812,750,8533508 152.74 €
21334-55-055916123,8228,6416463,5488,9514,3501,612,750,8584559 157.81 €
21334-55-061016123,8254466,8514,3539,7565,1552,412,750,8635610 168.27 €
21334-55-066016123,8279,4517,7565,1590,6615,9603,312,750,8686660 172.56 €
21334-55-071116123,8304,8568,5616641,4666,8654,112,750,8737711 172.88 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Australia
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83