norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing steel. From size 55 aluminium.
Clamping lever plastic, threaded spindle grade 12.9.
Version:Housing nickel-plated. From size 55 anodised.
Clamping lever spindle black oxidised.
Note:Manually operated clamping elements for static clamping tasks. Manual clamping process using the freely adjustable clamping lever. The floating clamp ensure symmetrical application of force onto the rail. Up to 50,000 static clamping cycles (B10d value).

In general, a friction connection is created between the clamping element and the the linear guide on the open faces of the profile guide rail so that the ball guide tracks are not damaged.

The retaining force is tested on an oil smeared profile guide rail.

An adapter plate, dependent on the type of carriage used, is required for height adjustment.
Temperature range:-10°C to +70°C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21427 Clamping elements for profile guide rails 238 kB

Drawings

Clamping elements for profile guide rails

Item selection/filter

Order No.SizeA

A1A2A3A4A5BB1H1H2H3L3MSTRetaining
force
F1 N
Tightening
torque
Nm
Order number
adapter plate
CADAcc.PriceOrder
21427-1515171733,53012,5401547246,517,524M44512005- 124.29 €
21427-2020151545,541,5136520602882024M52612007- 131.08 €
21427-2525202045,541,516,265257036122330M64812007- 135.11 €
21427-303022225853,521,580289042123039M638200015- 141.20 €
21427-353524245853,527803410048163739M8710200015- 145.03 €
21427-454526265853,526,5804512060184444M101014200015- 158.76 €
21427-55553030666137,5955314070215149M141014200022- 184.21 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Australia
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83