norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cross slides, long, with electronic position indicator, Form B
Item description/product images
DescriptionMaterial:Bearing block and carriage aluminium alloy, anodised. Guide columns stainless steel, ground. Spindle stainless steel, rolled thread. Guide bearing maintenance-free. Position indicator plastic.Version:Radial play on guide < 0.02 mm. No axial backlash. Spindle self-locking, with additional lock.Note:The almost play-free guides and absolutely play-free spindle enables adjustment without the need to loosen or clamp the spindle. Electronic position indicator with 0.01 mm display accuracy and large LCD display. Reset, chain dimension and offset settings can be made via the keypad. 2 years battery life. The battery is quick and easy to replace. The mounting position of the position indicator is set in 4 positions using one screw. The modular design enables the cross slide to be easily combined with positioning stages, vertical stages and other accessories of the same size.Drawing reference:
Assembly position of position indicator: a) top (standard) b) right c) bottom d) left
Special features:
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.