norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Aluminium profiles D50 Type I, tube
10050

Aluminium profiles D50 Type I, tube

go back

Item description/product images

DescriptionMaterial:Aluminium EN AW-6063 T66 (AIMgSi 0.5 F25)Version:Artificially aged, natural colour anodised.Note:Aluminium profile for general structures.
The round tube, also referred to as a profile tube forms a feed roller when used in combination with bearing flanges (10400).
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 10050_Datasheet_33845_Aluminium_profiles_D50_Type_I_tube--en 225 kB

Drawings

Aluminium profiles D50 Type I, tube

Item selection/filter

Order No.ProfileD

LIx
cm⁴
Iy
cm⁴
Wx
cm³
Wy
cm³
Approx.
weight kg/m
CADAcc.PriceOrder
10050-50X1000505010008,168,163,263,260,760 on request
10050-50X2000505020008,168,163,263,260,67on request
10050-50X3000505030008,168,163,263,260,67on request
10050-50X4000505040008,168,163,263,260,67on request
10050-50X5000505050008,168,163,263,260,67on request
10050-50X6000505060008,168,163,263,260,67on request

Information about this article

If your desired length is not shown,


please contact our professional personal.
The maximum length we can supply is 6000mm.

Order now here.

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Australia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83